Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches229-8757: Physical Contact Cab Door Limit Switch
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
229-8757: Physical Contact Cab Door Limit Switch
229-8757: Physical Contact Cab Door Limit Switch

Cat® Physical Contact Cab Door Limit Switch with limit detection and trigger mechanism at set limits for polycarbonate door

Brand: Cat

Product Images
229-8757: Physical Contact Cab Door Limit Switch
229-8757: Physical Contact Cab Door Limit Switch
229-8757: Physical Contact Cab Door Limit Switch
229-8757: Physical Contact Cab Door Limit Switch
229-8757: Physical Contact Cab Door Limit Switch

Cat® Physical Contact Cab Door Limit Switch with limit detection and trigger mechanism at set limits for polycarbonate door

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat limit switch assemblies are used to monitor mechanical parts and indicate whether the movement limits have been exceeded, thereby connecting or breaking an electrical connection. Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.

Attributes:
• Actuator: High overtravel plunger
• Single pole double throw
• Current: 15 A
• Termination: Braided fiberglass with acrylic coating wire harness
• Contact Position: NO
• Easily operated
• Ease of installation and operational reliability

Application:
Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat limit switch assemblies are used to monitor mechanical parts and indicate whether the movement limits have been exceeded, thereby connecting or breaking an electrical connection. Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.

Attributes:
• Actuator: High overtravel plunger
• Single pole double throw
• Current: 15 A
• Termination: Braided fiberglass with acrylic coating wire harness
• Contact Position: NO
• Easily operated
• Ease of installation and operational reliability

Application:
Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Hex Size (mm): 17.5
Material: Phenolic Plastic
Thread Size (in): 15/32
Hex Size (in): 0.68
Temperature (°C): -40° to 85°
Temperature (°F): -40° to 185°
Units of MeasureUSMetric
Hex Size (mm): 17.5
Material: Phenolic Plastic
Thread Size (in): 15/32
View More
Compatible Models
Compatible Models
Multi Terrain Loader
277B277C257B297C287C2277C2247B3267B287C287B247B257B3
Compact Track Loader
289C279C2299D XHP299D299C279D279C259B3289C2
Site Prep Tractor
2864C586C
Backhoe Loader
427F2434E428F2428F428428E
Cold Planer
PM620PM622PM820PM825PM822
Knuckleboom Loader
2384D2484D559D579D
Rotary Drill
MD6380MD6310MD6200MD6250
Asphalt Paver
AP500FAP555F
Mini Hyd Excavator
301.8301.6301.5301.8C302.5C302.5301.6C
Track Feller Buncher
522521
Rotary/Track Drills
MD6640
Skid Steer Loader
242B3226B246B246C232236B3279D3232B252B272C272D272D XHP226B3248B216B268B236B216256C252B3216B3242B262B262C272D2 XHP262C2272D2
Wheel Feller Buncher
2570C2570D2670C553C2670D573C573D2470C563C563D
View More
Multi Terrain Loader
277B277C257B297C287C2277C2247B3267B287C287B247B257B3
Warranty Information
Return Policy
Parts diagram for 229-8757
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 229-8757
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 229-8757

Description:
Cat limit switch assemblies are used to monitor mechanical parts and indicate whether the movement limits have been exceeded, thereby connecting or breaking an electrical connection. Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.

Attributes:
• Actuator: High overtravel plunger
• Single pole double throw
• Current: 15 A
• Termination: Braided fiberglass with acrylic coating wire harness
• Contact Position: NO
• Easily operated
• Ease of installation and operational reliability

Application:
Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 229-8757

Units of Measure

USMetric
Hex Size (mm): 17.5
Material: Phenolic Plastic
Thread Size (in): 15/32
Hex Size (in): 0.68
Temperature (°C): -40° to 85°
Temperature (°F): -40° to 185°
View More
Compatible Models for part number 229-8757

MULTI TERRAIN LOADER

277B 277C 257B 297C 287C2 277C2 247B3 267B 287C 287B 247B 257B3

COMPACT TRACK LOADER

289C 279C2 299D XHP 299D 299C 279D 279C 259B3 289C2

SITE PREP TRACTOR

2864C 586C

BACKHOE LOADER

427F2 434E 428F2 428F 428 428E

COLD PLANER

PM620 PM622 PM820 PM825 PM822

KNUCKLEBOOM LOADER

2384D 2484D 559D 579D

ROTARY DRILL

MD6380 MD6310 MD6200 MD6250

ASPHALT PAVER

AP500F AP555F

MINI HYD EXCAVATOR

301.8 301.6 301.5 301.8C 302.5C 302.5 301.6C

TRACK FELLER BUNCHER

522 521

ROTARY/TRACK DRILLS

MD6640

SKID STEER LOADER

242B3 226B 246B 246C 232 236B3 279D3 232B 252B 272C 272D 272D XHP 226B3 248B 216B 268B 236B 216 256C 252B3 216B3 242B 262B 262C 272D2 XHP 262C2 272D2

WHEEL FELLER BUNCHER

2570C 2570D 2670C 553C 2670D 573C 573D 2470C 563C 563D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert