Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab HVAC SystemsOther Cab HVAC Components229-9146: Lever
Home
CabsCab HVAC SystemsOther Cab HVAC Components
229-9146: Lever
229-9146: Lever

Cat® Lever (Air Conditioner and Heater)

Brand: Cat

Product Images
229-9146: Lever
229-9146: Lever

Cat® Lever (Air Conditioner and Heater)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat HVAC systems provide heating, cooling and filtering of fresh and/or recirculating air for environmental and thermal comfort of the operator while operating Cat heavy-duty equipment. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
Lever

Application:
Cat lever is the part of air conditioner and heaters that physically transfers the lever's mechanical output to the device it is designed to actuate for Cat heavy-duty equipment.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat HVAC systems provide heating, cooling and filtering of fresh and/or recirculating air for environmental and thermal comfort of the operator while operating Cat heavy-duty equipment. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
Lever

Application:
Cat lever is the part of air conditioner and heaters that physically transfers the lever's mechanical output to the device it is designed to actuate for Cat heavy-duty equipment.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Center of Square Drive to Center of Wrench (in): 0.8
Diameter (in): 0.6
Overall Height (in): 1.4
Head Height (mm): 18.1
Diameter (mm): 14
Overall Height (mm): 35.6
Center of Square Drive to Center of Wrench (mm): 20
Head Height (in): 0.7
Units of MeasureUSMetric
Center of Square Drive to Center of Wrench (in): 0.8
Diameter (in): 0.6
Overall Height (in): 1.4
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
308D308C
Excavator
328D LCR314D LCR314D CR321D LCR321C314C325C
View More
Mini Hyd Excavator
308D308C
Warranty Information
Return Policy
Parts diagram for 229-9146
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 229-9146
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 229-9146

Description:
Cat HVAC systems provide heating, cooling and filtering of fresh and/or recirculating air for environmental and thermal comfort of the operator while operating Cat heavy-duty equipment. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
Lever

Application:
Cat lever is the part of air conditioner and heaters that physically transfers the lever's mechanical output to the device it is designed to actuate for Cat heavy-duty equipment.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 229-9146

Units of Measure

USMetric
Center of Square Drive to Center of Wrench (in): 0.8
Diameter (in): 0.6
Overall Height (in): 1.4
Head Height (mm): 18.1
Diameter (mm): 14
Overall Height (mm): 35.6
Center of Square Drive to Center of Wrench (mm): 20
Head Height (in): 0.7
View More
Compatible Models for part number 229-9146

MINI HYD EXCAVATOR

308D 308C

EXCAVATOR

328D LCR 314D LCR 314D CR 321D LCR 321C 314C 325C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert