To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsCoolant Hoses230-2854: 62.50mm ID Formed Coolant Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsCoolant Hoses230-2854: 62.50mm ID Formed Coolant Hose
230-2854: 62.50mm ID Formed Coolant Hose
Cat® Lower Radiator Hose (Molded)(Coolant)
Brand: Cat
Product Images
230-2854: 62.50mm ID Formed Coolant Hose
Cat® Lower Radiator Hose (Molded)(Coolant)
Brand: Cat
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat molded coolant hose for use in radiator loops of engine cooling systems. Suitable for molding in a curved shape to fit tight routing requirements.
Attributes: • Molded lower coolant hose • Material: Reinforced EPDM • Hose ID: 62.5 mm (2.46 in) • Temperature Range: -40° C to 125° C (-40° F to 257° F) • Burst Pressure: 5.5 bar (80 psi) • Max Working Pressure: 1.4 bar (20 psi)
Application: Service component for radiator cooling system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: Cat molded coolant hose for use in radiator loops of engine cooling systems. Suitable for molding in a curved shape to fit tight routing requirements.
Attributes: • Molded lower coolant hose • Material: Reinforced EPDM • Hose ID: 62.5 mm (2.46 in) • Temperature Range: -40° C to 125° C (-40° F to 257° F) • Burst Pressure: 5.5 bar (80 psi) • Max Working Pressure: 1.4 bar (20 psi)
Application: Service component for radiator cooling system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Coolant Hose Hose
Units of MeasureUSMetric
Material: Coolant Hose Hose
View More
Compatible Models
Compatible Models
Excavator
349D2349D345D L349D L345D L VG345C MH
Mobile Hyd Power Unit
349D2345C L349D L345C
View More
Excavator
349D2349D345D L349D L345D L VG345C MH
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 230-2854
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 230-2854
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 230-2854
Description: Cat molded coolant hose for use in radiator loops of engine cooling systems. Suitable for molding in a curved shape to fit tight routing requirements.
Attributes: • Molded lower coolant hose • Material: Reinforced EPDM • Hose ID: 62.5 mm (2.46 in) • Temperature Range: -40° C to 125° C (-40° F to 257° F) • Burst Pressure: 5.5 bar (80 psi) • Max Working Pressure: 1.4 bar (20 psi)
Application: Service component for radiator cooling system. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 230-2854
Units of Measure
USMetric
Material: Coolant Hose Hose
View More
Compatible Models for part number 230-2854
EXCAVATOR
349D2 349D 345D L 349D L 345D L VG 345C MH
MOBILE HYD POWER UNIT
349D2 345C L 349D L 345C
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.