Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainTires & RimsMudflaps230-4740: Mudflap
Home
DrivetrainTires & RimsMudflaps
230-4740: Mudflap
230-4740: Mudflap

Cat® Mudflap (LH)(Rear)

Brand: Cat

Product Images
230-4740: Mudflap
230-4740: Mudflap
230-4740: Mudflap
230-4740: Mudflap
230-4740: Mudflap

Cat® Mudflap (LH)(Rear)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 230-4740
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 230-4740

Units of Measure

USMetric
Material Description: RUBBER
Overall Width (in): 7.87
Material: Rubber & Fiber Rubber
Overall Length (in): 41.73
Thickness (in): 0.35
Overall Width (mm): 200
Overall Length (mm): 1,060
Thickness (mm): 9
View More
Compatible Models for part number 230-4740

LOAD HAUL DUMP

R2900G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert