Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainDifferentialsOther Differential Components231-0697: Axle Differential Gear Retainer
Home
DrivetrainDifferentialsOther Differential Components
231-0697: Axle Differential Gear Retainer
231-0697: Axle Differential Gear Retainer

Cat® Axle Differential Gear Retainer holds differential gears securely in place, maintaining alignment and consistent gear engagement within the axle

Brand: Cat

Product Images
231-0697: Axle Differential Gear Retainer
231-0697: Axle Differential Gear Retainer
231-0697: Axle Differential Gear Retainer
231-0697: Axle Differential Gear Retainer
231-0697: Axle Differential Gear Retainer

Cat® Axle Differential Gear Retainer holds differential gears securely in place, maintaining alignment and consistent gear engagement within the axle

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 231-0697
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 231-0697

Units of Measure

USMetric
Material Description: Carbon steel
Outside Diameter (mm): 46
Inside Diameter (mm): 28.55
Height (mm): 71
Outside Diameter (in): 1.811
Inside Diameter (in): 1.124
Height (in): 2.795
View More
Compatible Models for part number 231-0697

BACKHOE LOADER

416 434 420F2 422F2 444F2 427F2 426 F2 428F2 414E 426 416E 428F 416F 422F 432E 444F 444 420E 432F 442E 434E 422E 434F 444E 420 428E 432F2 430F2 434F2 416F2 450E 415F2 450F 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert