Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsSuction Hoses & Return Hoses232-1794: Fuel Injection Pump Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsSuction Hoses & Return Hoses
232-1794: Fuel Injection Pump Hose
232-1794: Fuel Injection Pump Hose

Cat® Hose for Fuel Injection Pump

Brand: Cat

Product Images
232-1794: Fuel Injection Pump Hose
232-1794: Fuel Injection Pump Hose

Cat® Hose for Fuel Injection Pump

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 232-1794
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 232-1794

Units of Measure

USMetric
Overall Height (in): 0.3
Overall Width (in): 0.3
Overall Width (mm): 8
Overall Length (in): 5.2
Overall Height (mm): 8
Overall Length (mm): 132
View More
Compatible Models for part number 232-1794

PAVING COMPACTOR

C13 MARINE MG630

GENERATOR

LC20XX

GENERATOR SET

DE220GC DE55GC DE200E0 C7.1 GEN S DE200GC DE33GC C7.1 C3.3 C3.3DE50E0 C3.3DE50E2 C7.1DE150E0 DE110GC C4.4 GEN S C4.4DE110E XQP60 3508 C4.4 XQP150 C7.1DE200E C4.4DE55E2 C3.3 GEN S DE50GC DE165GC C7.1DE150E C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C3.3DE33E3 C3.3DE33E0 DE65GC DE88GC XQP30 DE150GC XQP100 C4.4DE110E2

INTEGRATED TOOLCARRIER

IT14G

ENGINE

C4.4

SOIL COMPACTOR

CS12 GC CP13 CS10 CS11 CS12 CS13 CS13 GC

PETROLEUM ENGINE

C4.4

BACKHOE LOADER

414E 442D 430D 442E 416F2 430E 430F 416 420F2 428F2 424D 426 428 424 420 432F2 434 430 432 444F2 426 F2 422F 444 434E 422E 434F 422F2 416E 428F 416F 420D 432E 444F 420E 432F 432D 444E 428D 416D 428E 430F2 434F2 420F

MOTOR GRADER

140 GC

TELEHANDLER

TH407C TH337C TH414C TH210 TH406C TH336C TH514C TH417C TH215

TRACK SKIDDER

527

COMPACT WHEEL LOADER

920K 914K 914G 914 910K 920

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C4.4 3054C

ASPHALT PAVER

BG-225C AP-300D BG-230D AP-650B AP-800D AP-300

PNEUMATIC COMPACTOR

PS-360C PF-300C PS-150C PS-300C

INDUSTRIAL ENGINE

3054C C7.1 C3.3 C4.4

EXCAVATOR

312D2 312D2 GC 316 GC 320D2 318D2 L 313D2 GC 323D3 320D2 GC 312D2 L 313D2 320D2 L 313D2 LGP

ENGINE - GENERATOR SET

C3.3DE50E0 C7.1DE200E

VIBRATORY COMPACTOR

CS11 GC CP-533E CS-323C CB-534D CS-433E CP11 GC CB-564D CB-536D CP-433E CS-423E CD-54 CP-323C CS10 GC CS-533E CB-434D CP12 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert