Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesToolsRatchets & SocketsRatchet & Socket Sets233-1642: 17 Piece 1/4" Drive Metric Socket Set
Home
Workshop SuppliesToolsRatchets & SocketsRatchet & Socket Sets
233-1642: 17 Piece 1/4" Drive Metric Socket Set
233-1642: 17 Piece 1/4" Drive Metric Socket Set

Cat® Drive Metric Socket Set provides a range of metric sockets for precision fitting and efficient fastening of different bolts and nuts in equipment

Brand: Cat

fallback-image
233-1642: 17 Piece 1/4" Drive Metric Socket Set

Cat® Drive Metric Socket Set provides a range of metric sockets for precision fitting and efficient fastening of different bolts and nuts in equipment

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 233-1642

Units of Measure

USMetric
Weight (kg): 0.454
Finish: Chrome
Material Description: Steel
Weight (lb): 1.001
Size (mm): 4 to 15
Drive (in): 0.25
Square Drive (in): 1/4
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert