Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals235-2484: 79.38mm Inner Diameter Lip Type Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
235-2484: 79.38mm Inner Diameter Lip Type Seal
235-2484: 79.38mm Inner Diameter Lip Type Seal

Lip seal

Brand: Cat

Product Images
235-2484: 79.38mm Inner Diameter Lip Type Seal
235-2484: 79.38mm Inner Diameter Lip Type Seal
235-2484: 79.38mm Inner Diameter Lip Type Seal
235-2484: 79.38mm Inner Diameter Lip Type Seal
235-2484: 79.38mm Inner Diameter Lip Type Seal

Lip seal

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 235-2484
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 235-2484
Shaft Diameter (mm): 79
Material: Plastic Plastic,Fluoroelastomer (FKM) Rubber,Carbon Steel
Bore Diameter (mm): 102
Primary Sealing Material: Rubber
View More
Compatible Models for part number 235-2484

PUMPER

SPF343C SPF343 SPT343

GENERATOR

SR4 SR5 SR4B SR4BHV

POWER MODULE

PP3516 PMG3516 PM3508 PM3516 PM3512

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

772 775 773 793F 798 AC 796 AC 794 AC 773GC 798

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3512 3508

MARINE ENGINE

3512C 3516 3512 3508 C18 C12 C175-16 3508C 3508B 3512B 3516B 3516C 3516E

MINING EXCAVATOR

5230B 5130 5130B

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

TH48-E70 3508 C18

GENERATOR SET

G3520 G3516 C175-20 G3512 C175-16 G3508 G3516B G3516C G3516E G3520C G3520B 3516 C18 G3520E 3508B 3512 3512C 3512B 3508 3406C G3512E 3516C 3516B

VEHICULAR ENGINE

3516 3512

ENGINE

3516C 3516E 3516PETROLEUM G3520J 3508PETROL 3512C

PETROLEUM TRANSMISSION

TH48-E80

LOCOMOTIVE ENGINE

3516C 3516B 3508C 3508B 3512E 3512C 3512B

PETROLEUM ENGINE

3516 3512 3516C 3508C 3508B 3512C 3512B C7

WHEEL DOZER

854G

WHEEL LOADER

994 992G 994F 994D 994H

GEN SET ENGINE

3516B G3516B 3508 C280-16 3512 3512B 3508B 3516

ENGINE - MACHINE

C4.4 C27

OFF-HIGHWAY TRUCK

D10R

ENGINE - INDUSTRIAL

3512B 3516B

INDUSTRIAL ENGINE

C32 3516B 3412 3512 3412E 3412C 3516 3408C 3508B 3512B 3512C 3508 C-9

QUARRY TRUCK

771D 772G 773E

TRUCK

785 789 793F CMD 775G 775F 797 772G OEM 773G LRC 793F OEM 775E 795F XQ 793D 793B 793C 793F 795F AC 789C 777C 777B 789B 777D 772G 793F AC 775G OEM 793F XQ 773E 772 773D 773G 797F 770 773F 777 794 AC 775G LRC 773G OEM 769D 785C 797B 785B

TRACTOR

776D 776C 784C 784B

GAS ENGINE

G3612 G3616 G3512E G3608 G3512B G3508B G3412 G3408C G3520B G3516J G3520J G3408 G3516C G3516B G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert