Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components235-4828: Auxiliary Sea Water Pump Vee Ring
Home
EngineCooling SystemWater Pumps & ComponentsWater Pump Components
235-4828: Auxiliary Sea Water Pump Vee Ring
235-4828: Auxiliary Sea Water Pump Vee Ring

Cat® Auxiliary Sea Water Pump Vee Ring helps maintain an internal seal in the pump to support reliable cooling flow and reduce leakage risk

Brand: Cat

Product Images
235-4828: Auxiliary Sea Water Pump Vee Ring
235-4828: Auxiliary Sea Water Pump Vee Ring

Cat® Auxiliary Sea Water Pump Vee Ring helps maintain an internal seal in the pump to support reliable cooling flow and reduce leakage risk

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
235-4828235-4828
212-7265212-7265
155-8750155-8750
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 235-4828
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 235-4828

Units of Measure

USMetric
Width (mm): 71.1
Height (mm): 7.6
Length (in): 3.8
Length (mm): 96.5
Height (in): 0.3
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 235-4828

MARINE AUXILIARY

C32

MARINE ENGINE

C32B C32 MARINE 3412E C30 C32

PETROLEUM ENGINE

C32

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert