To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeDrivetrainTransmissions & ComponentsOther Transmission Components235-5863: 3/4 X 1" Thermostat Housing
Home
DrivetrainTransmissions & ComponentsOther Transmission Components235-5863: 3/4 X 1" Thermostat Housing
235-5863: 3/4 X 1" Thermostat Housing
Cat® Thermostat Aluminum Housing
Brand: Cat
Product Images
235-5863: 3/4 X 1" Thermostat Housing
Cat® Thermostat Aluminum Housing
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: The Thermostat Housing is a part located on the engine block and is connected to the upper radiator hose. The housing contains the thermostat, which is a temperature-sensitive valve that opens and closes to regulate the flow of coolant through the engine.
Attributes: • Maintain a consistent temperature in the Engine • Provide resistance to rust and another form of corrosion
Applications: The Thermostat Housing is used to direct the flow of coolant to the appropriate areas of the engine and is also widely used in Cat C27 Engine - Machine, G15, G13 Genset Engine, XQP550 Generator, Generator Set, C27 Industrial Engine, C32 Marine Auxiliary, C18, C32 Marine Engine, C32 Petroleum Engine, C18, CX35, TH48 Petroleum Package, C32 Power Package, CX35, TH48 Petroleum Transmission.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The Thermostat Housing is a part located on the engine block and is connected to the upper radiator hose. The housing contains the thermostat, which is a temperature-sensitive valve that opens and closes to regulate the flow of coolant through the engine.
Attributes: • Maintain a consistent temperature in the Engine • Provide resistance to rust and another form of corrosion
Applications: The Thermostat Housing is used to direct the flow of coolant to the appropriate areas of the engine and is also widely used in Cat C27 Engine - Machine, G15, G13 Genset Engine, XQP550 Generator, Generator Set, C27 Industrial Engine, C32 Marine Auxiliary, C18, C32 Marine Engine, C32 Petroleum Engine, C18, CX35, TH48 Petroleum Package, C32 Power Package, CX35, TH48 Petroleum Transmission.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Hex Size (in): 1
Material Description: Aluminum
Hex Size (mm): 25.4
Length (mm): 46
Material: Aluminum,Alloy Aluminum
Length (in): 1.80
Overall Length (in): 1.88
Overall Length (mm): 47.7
Thread Size (in): 1-14; 3/4-16
Thread: 3/4 - 16, 1-4
Weight (kg): 0.02
Weight (lb): 0.04
Units of MeasureUSMetric
Hex Size (in): 1
Material Description: Aluminum
Hex Size (mm): 25.4
View More
Compatible Models
Compatible Models
Gen Set Engine
C13GENSETC15 GEN SE
Engine - Machine
C27
Generator
XQP500
Generator Set
C18 GEN SETC18 GEN SEXQ425C15 I6DE550GCDE600SGCC93406CDE715GCDE450GCDE660GCC15 GEN SEC18 MARINE GSDE500GCXQ1140C13GENSETDE605GCC32C18 I6C13 XQ375C18C15C13C9 GEN SETDE450SGC3456G3412DE500SGC
Description: The Thermostat Housing is a part located on the engine block and is connected to the upper radiator hose. The housing contains the thermostat, which is a temperature-sensitive valve that opens and closes to regulate the flow of coolant through the engine.
Attributes: • Maintain a consistent temperature in the Engine • Provide resistance to rust and another form of corrosion
Applications: The Thermostat Housing is used to direct the flow of coolant to the appropriate areas of the engine and is also widely used in Cat C27 Engine - Machine, G15, G13 Genset Engine, XQP550 Generator, Generator Set, C27 Industrial Engine, C32 Marine Auxiliary, C18, C32 Marine Engine, C32 Petroleum Engine, C18, CX35, TH48 Petroleum Package, C32 Power Package, CX35, TH48 Petroleum Transmission.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 235-5863
Units of Measure
USMetric
Hex Size (in): 1
Material Description: Aluminum
Hex Size (mm): 25.4
Length (mm): 46
Material: Aluminum,Alloy Aluminum
Length (in): 1.80
Overall Length (in): 1.88
Overall Length (mm): 47.7
Thread Size (in): 1-14; 3/4-16
Thread: 3/4 - 16, 1-4
Weight (kg): 0.02
Weight (lb): 0.04
View More
Compatible Models for part number 235-5863
GEN SET ENGINE
C13GENSET C15 GEN SE
ENGINE - MACHINE
C27
GENERATOR
XQP500
GENERATOR SET
C18 GEN SET C18 GEN SE XQ425 C15 I6 DE550GC DE600SGC C9 3406C DE715GC DE450GC DE660GC C15 GEN SE C18 MARINE GS DE500GC XQ1140 C13GENSET DE605GC C32 C18 I6 C13 XQ375 C18 C15 C13 C9 GEN SET DE450SGC 3456 G3412 DE500SGC
MARINE AUXILIARY
C32
MARINE ENGINE
C18 C15 C32 3406E C18 MARINE C32 MARINE C32B
ENGINE
C27 INDUSTRIAL
PETROLEUM ENGINE
C32
PETROLEUM PACKAGE
C18
ROTARY CUTTER
RC7
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.