Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesPosition Sensors237-8317: Position Sensor
HomeElectrical & ElectronicsSensors & SwitchesPosition Sensors237-8317: Position Sensor
237-8317: Position Sensor

Cat® 9-32V Hall Effect 72° Rotary Position Sensor, Governor/Throttle Control

Brand: Cat

fallback-image
237-8317: Position Sensor

Cat® 9-32V Hall Effect 72° Rotary Position Sensor, Governor/Throttle Control

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 237-8317

Units of Measure

USMetric
Sensor Type: Rotary Position
Connector Type: Size 16 Contact Pin
Connector Pin Count: 3
Wire Length (mm): 180.0
Voltage (volts): 9-32 V
Wire Length (in): 7.1
Material: Grease Fluid
View More
Compatible Models for part number 237-8317

LOAD HAUL DUMP

R1700G R1300G II R1600G R1600H R1300 R1300G R1600

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced