To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves238-5507: Orifice Screen Plug
Home
HydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves238-5507: Orifice Screen Plug
238-5507: Orifice Screen Plug
Cat® Plastic Orifice Screen Plug for Transmission Selector and Pressure Control Valves
Brand: Cat
Product Images
238-5507: Orifice Screen Plug
Cat® Plastic Orifice Screen Plug for Transmission Selector and Pressure Control Valves
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat® Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs
Attributes: Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. Outer Diameter : 305 mm (12.01 in) Inner Diameter : 234 mm (9.21 in) Thickness : 1.85 mm (0.07 in) Material : Steel
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs
Attributes: Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. Outer Diameter : 305 mm (12.01 in) Inner Diameter : 234 mm (9.21 in) Thickness : 1.85 mm (0.07 in) Material : Steel
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Height (in): 0.53
Overall Height (mm): 13.4
Overall Length (in): 1.01
Overall Length (mm): 25.6
Units of MeasureUSMetric
Overall Height (in): 0.53
Overall Height (mm): 13.4
Overall Length (in): 1.01
View More
Compatible Models
Compatible Models
Track-Type Tractor
DEUCE30/30
Underground Art Truck
AD30
Articulated Truck
D300ED250ED250E IID300E II
Wheel Tractor
613C II615C613C615C II611
Wheel Tractor-Scraper
613G
Wheel Scraper
613C611615C
Soil Compactor
825G815F
Load Haul Dump
R1300R1600R1700GR1300GR1700 IIR1600GR1600H
Wheel Dozer
824G814F
Landfill Compactor
816F826G
Wheel Loader
966F II980G II960F970F980G950F II
View More
Track-Type Tractor
DEUCE30/30
Warranty Information
Return Policy
Parts diagram for 238-5507
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 238-5507
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 238-5507
Description: Cat® Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs
Attributes: Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. Outer Diameter : 305 mm (12.01 in) Inner Diameter : 234 mm (9.21 in) Thickness : 1.85 mm (0.07 in) Material : Steel
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 238-5507
Units of Measure
USMetric
Overall Height (in): 0.53
Overall Height (mm): 13.4
Overall Length (in): 1.01
Overall Length (mm): 25.6
View More
Compatible Models for part number 238-5507
TRACK-TYPE TRACTOR
DEUCE 30/30
UNDERGROUND ART TRUCK
AD30
ARTICULATED TRUCK
D300E D250E D250E II D300E II
WHEEL TRACTOR
613C II 615C 613C 615C II 611
WHEEL TRACTOR-SCRAPER
613G
WHEEL SCRAPER
613C 611 615C
SOIL COMPACTOR
825G 815F
LOAD HAUL DUMP
R1300 R1600 R1700G R1300G R1700 II R1600G R1600H
WHEEL DOZER
824G 814F
LANDFILL COMPACTOR
816F 826G
WHEEL LOADER
966F II 980G II 960F 970F 980G 950F II
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.