Cat® 181.943mm Inner Diameter Outer Race for Roller Bearing used in Bevel and Transfer Gear
Brand: Cat
Product Images
240-5921: 181.943mm Inner Diameter Outer Race
Cat® 181.943mm Inner Diameter Outer Race for Roller Bearing used in Bevel and Transfer Gear
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Single flange outer bearing race • Outside Diameter: 200.078 mm (7.877 in) • Inside Diameter: 181.943 mm (7.163 in) • Height: 53.0 mm (2.0866 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Single flange outer bearing race • Outside Diameter: 200.078 mm (7.877 in) • Inside Diameter: 181.943 mm (7.163 in) • Height: 53.0 mm (2.0866 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 200.078
Inside Diameter (mm): 181.943
Height (mm): 53
Outside Diameter (in): 7.877
Inside Diameter (in): 7.163
Height (in): 2.0866
Material: Alloy Steel
Units of MeasureUSMetric
Outside Diameter (mm): 200.078
Inside Diameter (mm): 181.943
Height (mm): 53
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11RD11TD11
View More
Track-Type Tractor
D11RD11TD11
Warranty Information
Return Policy
Parts diagram for 240-5921
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 240-5921
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 240-5921
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Single flange outer bearing race • Outside Diameter: 200.078 mm (7.877 in) • Inside Diameter: 181.943 mm (7.163 in) • Height: 53.0 mm (2.0866 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.