To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeDrivetrainDifferentialsDifferential Bearings6V-6654: 190mm ID Special Race and Roller Inner Bearing
Home
DrivetrainDifferentialsDifferential Bearings6V-6654: 190mm ID Special Race and Roller Inner Bearing
6V-6654: 190mm ID Special Race and Roller Inner Bearing
Cat® 246.69mm Outer Diameter Special Race and Roller Inner Bearing
Brand: Cat
Product Images
6V-6654: 190mm ID Special Race and Roller Inner Bearing
Cat® 246.69mm Outer Diameter Special Race and Roller Inner Bearing
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cylindrical Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.
Attributes: Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Recommended Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cylindrical Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.
Attributes: Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Recommended Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 246.7
Height (mm): 33
Material: Alloy Steel
Inside Diameter (mm): 190
Inside Diameter (in): 7.48
Outside Diameter (in): 9.71
Height (in): 1.3
Units of MeasureUSMetric
Outside Diameter (mm): 246.7
Height (mm): 33
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11RD11TD11ND10D11
Challenger
MT800
Ripper
1110
Marine Transmission
7241
Bulldozer
10S10U11SU11U10C
View More
Track-Type Tractor
D11RD11TD11ND10D11
Warranty Information
Return Policy
Parts diagram for 6V-6654
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-6654
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-6654
Description: Cylindrical Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.
Attributes: Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Recommended Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-6654
Units of Measure
USMetric
Outside Diameter (mm): 246.7
Height (mm): 33
Material: Alloy Steel
Inside Diameter (mm): 190
Inside Diameter (in): 7.48
Outside Diameter (in): 9.71
Height (in): 1.3
View More
Compatible Models for part number 6V-6654
TRACK-TYPE TRACTOR
D11R D11T D11N D10 D11
CHALLENGER
MT800
RIPPER
11 10
MARINE TRANSMISSION
7241
BULLDOZER
10S 10U 11SU 11U 10C
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.