Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers240-8666: Clip-Washer Hose
Home
CabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers
240-8666: Clip-Washer Hose
240-8666: Clip-Washer Hose

Cat® Washer Hose Clip

Brand: Cat

Product Images
240-8666: Clip-Washer Hose
240-8666: Clip-Washer Hose
240-8666: Clip-Washer Hose
240-8666: Clip-Washer Hose
240-8666: Clip-Washer Hose

Cat® Washer Hose Clip

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
Clips arm and fluid hose

Applications:
Cat clip is used to clip fluid hoses to arm of windshield wiper system on Cat machines. Quality you expect for your rugged work environment.

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
Clips arm and fluid hose

Applications:
Cat clip is used to clip fluid hoses to arm of windshield wiper system on Cat machines. Quality you expect for your rugged work environment.

Specifications
Specifications
Units of MeasureUSMetric
Overall Width (in): 0.4
Overall Height (in): 0.5
Overall Length (in): 0.6
Overall Width (mm): 10
Overall Height (mm): 13
Overall Length (mm): 16
Units of MeasureUSMetric
Overall Width (in): 0.4
Overall Height (in): 0.5
Overall Length (in): 0.6
View More
Compatible Models
Compatible Models
Multi Terrain Loader
277B267B257B287B247B
Generator Set
3508B
Soil Compactor
815F
Load Haul Dump
R1300GR1600GR1600HR2900GR1700 XER1300G IIR1600R1700GR1700R2900
Wheel Dozer
814F
Off Highway Truck
772770
Landfill Compactor
816F
Motor Grader
18M312M14M312M 312M 2161418120M160M140M 3 AWD12M 3 AWD140M 3140M 2120M 216M16M314M-3160140M160M 2160M 314L15014M160M 3 AWD140
Wheel Loader
966F II960F972H986988GC962H986H950H986K994980H966H994D970F950F II
Track-Type Tractor
D6T LGPD5K LGPD4D4K LGPD4K2 LGPD6K XLD3K2 XLD6T LGPPATD6T XL PATD6T XW PATD4K XLD5K2 LGPD6K2 XLD6K2D6T XWD3K2 LGPD6T XLD6K2 LGPD5K XLD5K2 XLD3K XLD6TD4K2 XLD6KD7ED3K LGPD6K LGP
Pipelayer
PL83PL87PL72PL61
Skid Steer Loader
242B3226B252B226B3216B268B216242B246B232232B248B236B216B3262B
Quarry Truck
772G770G
Truck
772G OEM770G772G770G OEM
View More
Multi Terrain Loader
277B267B257B287B247B
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 240-8666
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 240-8666

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
Clips arm and fluid hose

Applications:
Cat clip is used to clip fluid hoses to arm of windshield wiper system on Cat machines. Quality you expect for your rugged work environment.

View More
Specifications for part number 240-8666

Units of Measure

USMetric
Overall Width (in): 0.4
Overall Height (in): 0.5
Overall Length (in): 0.6
Overall Width (mm): 10
Overall Height (mm): 13
Overall Length (mm): 16
View More
Compatible Models for part number 240-8666

MULTI TERRAIN LOADER

277B 267B 257B 287B 247B

GENERATOR SET

3508B

SOIL COMPACTOR

815F

LOAD HAUL DUMP

R1300G R1600G R1600H R2900G R1700 XE R1300G II R1600 R1700G R1700 R2900

WHEEL DOZER

814F

OFF HIGHWAY TRUCK

772 770

LANDFILL COMPACTOR

816F

MOTOR GRADER

18M3 12M 14M3 12M 3 12M 2 16 14 18 120M 160M 140M 3 AWD 12M 3 AWD 140M 3 140M 2 120M 2 16M 16M3 14M-3 160 140M 160M 2 160M 3 14L 150 14M 160M 3 AWD 140

WHEEL LOADER

966F II 960F 972H 986 988GC 962H 986H 950H 986K 994 980H 966H 994D 970F 950F II

TRACK-TYPE TRACTOR

D6T LGP D5K LGP D4 D4K LGP D4K2 LGP D6K XL D3K2 XL D6T LGPPAT D6T XL PAT D6T XW PAT D4K XL D5K2 LGP D6K2 XL D6K2 D6T XW D3K2 LGP D6T XL D6K2 LGP D5K XL D5K2 XL D3K XL D6T D4K2 XL D6K D7E D3K LGP D6K LGP

PIPELAYER

PL83 PL87 PL72 PL61

SKID STEER LOADER

242B3 226B 252B 226B3 216B 268B 216 242B 246B 232 232B 248B 236B 216B3 262B

QUARRY TRUCK

772G 770G

TRUCK

772G OEM 770G 772G 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert