Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesToolsRatchets & SocketsSockets241-0869: 9/16" Fractional Twist Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
241-0869: 9/16" Fractional Twist Socket
241-0869: 9/16" Fractional Twist Socket

Cat® Fractional Twist Socket removes damaged, rounded nuts and bolts by providing a secure grip and applying maximum torque for smooth extraction

Brand: Cat

Product Images
241-0869: 9/16" Fractional Twist Socket
241-0869: 9/16" Fractional Twist Socket

Cat® Fractional Twist Socket removes damaged, rounded nuts and bolts by providing a secure grip and applying maximum torque for smooth extraction

Brand: Cat

Warranty Information
Return Policy
Description
Description

The Fractional Twist Socket addresses the challenge of removing damaged and rounded nuts and bolts from equipment. This socket provides a firm grip on even the most worn and stripped fasteners, ensuring their easy extraction without further damage. Its accurate-engineered teeth dig into the damaged nut and bolt, offering maximum torque and leverage, which allows for quick and efficient removal.

Attributes:
• Resistant to wear and deformation under high torque conditions.
• Provided with a 3/8" Square drive for compatibility.
• Features an accurate fit to prevent slippage and damage to fasteners.
• Provides 6 fluted sockets grip onto fastener and tighten as more torque is applied.

Applications:
The Fractional Twist Socket is applied directly to damaged and rounded nuts and bolts located throughout the equipment, commonly used during maintenance or repair procedures on fasteners found in different equipment assemblies.

The Fractional Twist Socket addresses the challenge of removing damaged and rounded nuts and bolts from equipment. This socket provides a firm grip on even the most worn and stripped fasteners, ensuring their easy extraction without further damage. Its accurate-engineered teeth dig into the damaged nut and bolt, offering maximum torque and leverage, which allows for quick and efficient removal.

Attributes:
• Resistant to wear and deformation under high torque conditions.
• Provided with a 3/8" Square drive for compatibility.
• Features an accurate fit to prevent slippage and damage to fasteners.
• Provides 6 fluted sockets grip onto fastener and tighten as more torque is applied.

Applications:
The Fractional Twist Socket is applied directly to damaged and rounded nuts and bolts located throughout the equipment, commonly used during maintenance or repair procedures on fasteners found in different equipment assemblies.

Specifications
Specifications
Units of MeasureUSMetric
Weight (kg): 0.045
Weight (lb): 0.099
Length (mm): 31.8
Length (in): 1.252
Hex Size (mm): 14.29
Hex Size (in): 9/16"
Material: Steel
Square Drive (in): 3/8"
Size (in): 9/16
Units of MeasureUSMetric
Weight (kg): 0.045
Weight (lb): 0.099
Length (mm): 31.8
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 241-0869

The Fractional Twist Socket addresses the challenge of removing damaged and rounded nuts and bolts from equipment. This socket provides a firm grip on even the most worn and stripped fasteners, ensuring their easy extraction without further damage. Its accurate-engineered teeth dig into the damaged nut and bolt, offering maximum torque and leverage, which allows for quick and efficient removal.

Attributes:
• Resistant to wear and deformation under high torque conditions.
• Provided with a 3/8" Square drive for compatibility.
• Features an accurate fit to prevent slippage and damage to fasteners.
• Provides 6 fluted sockets grip onto fastener and tighten as more torque is applied.

Applications:
The Fractional Twist Socket is applied directly to damaged and rounded nuts and bolts located throughout the equipment, commonly used during maintenance or repair procedures on fasteners found in different equipment assemblies.

View More
Specifications for part number 241-0869

Units of Measure

USMetric
Weight (kg): 0.045
Weight (lb): 0.099
Length (mm): 31.8
Length (in): 1.252
Hex Size (mm): 14.29
Hex Size (in): 9/16"
Material: Steel
Square Drive (in): 3/8"
Size (in): 9/16
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert