Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home242-6373: MTO-TRK-GP
Home242-6373: MTO-TRK-GP
242-6373: MTO-TRK-GP

Cat® Track Gp-(710,Es,Arm) (S&L,Ppr,Slv Brg Trk)

Brand: Cat

Product Images
242-6373: MTO-TRK-GP
242-6373: MTO-TRK-GP
Contact your dealer for replacement options.

Cat® Track Gp-(710,Es,Arm) (S&L,Ppr,Slv Brg Trk)

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

Description:

  • Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.


Attributes:

  • Sleeve Bearing Track design eliminates galling between pin and bushing, significantly increasing track life and increasing track re-seal point from 4,000 to 6,000 hours. The post-turn track seal improves sealability after bushing turn.
  • Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
  • Abrasion Resistant Material (ARM) is a composite that is welded to components creating a very hard wear surface that increases component life.
  • Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications.


Recommended Application:

  • Abrasion Resistant Material (ARM) is designed for high abrasion, low impact applications.

Description:

  • Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.


Attributes:

  • Sleeve Bearing Track design eliminates galling between pin and bushing, significantly increasing track life and increasing track re-seal point from 4,000 to 6,000 hours. The post-turn track seal improves sealability after bushing turn.
  • Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
  • Abrasion Resistant Material (ARM) is a composite that is welded to components creating a very hard wear surface that increases component life.
  • Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications.


Recommended Application:

  • Abrasion Resistant Material (ARM) is designed for high abrasion, low impact applications.

Specifications
Specifications
Units of MeasureUSMetric
Number of Track Sections: 41
Shoe Width (mm): 710
Track Pitch (mm): 317.5
Bolt Size (in): 1 3/8
Track Pitch (in): 12.5
Shoe Type: Extreme Service, Single Grouser, Abrasion Resistant Material
Bolt Size (mm): 1 3/8
Shoe Width (in): 28
Units of MeasureUSMetric
Number of Track Sections: 41
Shoe Width (mm): 710
Track Pitch (mm): 317.5
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11T
View More
Track-Type Tractor
D11T
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 242-6373
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 242-6373

Description:

  • Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.


Attributes:

  • Sleeve Bearing Track design eliminates galling between pin and bushing, significantly increasing track life and increasing track re-seal point from 4,000 to 6,000 hours. The post-turn track seal improves sealability after bushing turn.
  • Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
  • Abrasion Resistant Material (ARM) is a composite that is welded to components creating a very hard wear surface that increases component life.
  • Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications.


Recommended Application:

  • Abrasion Resistant Material (ARM) is designed for high abrasion, low impact applications.

View More
Specifications for part number 242-6373

Units of Measure

USMetric
Number of Track Sections: 41
Shoe Width (mm): 710
Track Pitch (mm): 317.5
Bolt Size (in): 1 3/8
Track Pitch (in): 12.5
Shoe Type: Extreme Service, Single Grouser, Abrasion Resistant Material
Bolt Size (mm): 1 3/8
Shoe Width (in): 28
View More
Compatible Models for part number 242-6373

TRACK-TYPE TRACTOR

D11T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert