Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesToolsRatchets & SocketsSockets243-5185: 1/2" Square Drive Ball End Hex Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
243-5185: 1/2" Square Drive Ball End Hex Socket
243-5185: 1/2" Square Drive Ball End Hex Socket

Cat® Ball End Hex Socket (5 mm) (1/4 in Drive)

Brand: Cat

Product Images
243-5185: 1/2" Square Drive Ball End Hex Socket
243-5185: 1/2" Square Drive Ball End Hex Socket

Cat® Ball End Hex Socket (5 mm) (1/4 in Drive)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat ball end hex socket attaches to compatible drive Cat tools or adapters is used for routine maintenance and adjustment at an angle to accommodate low clearance areas.

Attributes:
• 5 mm ball end hex socket
• 1/4 inch square drive

Description:
Cat ball end hex socket attaches to compatible drive Cat tools or adapters is used for routine maintenance and adjustment at an angle to accommodate low clearance areas.

Attributes:
• 5 mm ball end hex socket
• 1/4 inch square drive

Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Hex Size (mm): 5
Overall Length (in): 1.89
Square Drive (in): 1/4
Overall Length (mm): 47.9
Drive (in): 1/4
Units of MeasureUSMetric
Material Description: Steel
Hex Size (mm): 5
Overall Length (in): 1.89
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 243-5185

Description:
Cat ball end hex socket attaches to compatible drive Cat tools or adapters is used for routine maintenance and adjustment at an angle to accommodate low clearance areas.

Attributes:
• 5 mm ball end hex socket
• 1/4 inch square drive

View More
Specifications for part number 243-5185

Units of Measure

USMetric
Material Description: Steel
Hex Size (mm): 5
Overall Length (in): 1.89
Square Drive (in): 1/4
Overall Length (mm): 47.9
Drive (in): 1/4
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert