Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainDrivetrain Filters & FluidsDrivetrain FiltersHydraulic & Transmission244-0397: Hydraulic Oil Filter
Home
DrivetrainDrivetrain Filters & FluidsDrivetrain FiltersHydraulic & Transmission
244-0397: Hydraulic Oil Filter
244-0397: Hydraulic Oil Filter

Cat® Standard Efficiency Hydraulic Oil Filter

Brand: Cat

Product Images
244-0397: Hydraulic Oil Filter
244-0397: Hydraulic Oil Filter
244-0397: Hydraulic Oil Filter
244-0397: Hydraulic Oil Filter
244-0397: Hydraulic Oil Filter

Cat® Standard Efficiency Hydraulic Oil Filter

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 244-0397
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 244-0397

Units of Measure

USMetric
Length (in): 8.89
Length (mm): 226
Outside Diameter (in): 5.03
Outside Diameter (mm): 128
Material: Carbon Steel
Efficiency Category: Advanced High Efficiency
View More
Compatible Models for part number 244-0397

ASPHALT PAVER

AP-255E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert