Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals244-3113: 13mm Overall Height Bulk Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals
244-3113: 13mm Overall Height Bulk Seal
244-3113: 13mm Overall Height Bulk Seal

Cat® 17.20mm Overall Width Expanded Rubber Bulk Seal Used in Rear Fender of Backhoe Loader

Brand: Cat

Product Images
244-3113: 13mm Overall Height Bulk Seal
244-3113: 13mm Overall Height Bulk Seal
244-3113: 13mm Overall Height Bulk Seal
244-3113: 13mm Overall Height Bulk Seal
244-3113: 13mm Overall Height Bulk Seal

Cat® 17.20mm Overall Width Expanded Rubber Bulk Seal Used in Rear Fender of Backhoe Loader

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 244-3113
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 244-3113

Units of Measure

USMetric
Bulk Unit of Measure: M
Material Description: EPDM Expanded (closed cell) Rubber is used for pads and static seals requiring superior weather resistance and mild oil resistance.
Overall Height (in): 5.12
Material: EPDM - Expanded Rubber,Ethylene propylene diene terpolymer (EPDM) Rubber,Acrylic Adhesive
Overall Width (mm): 172
Design Type: Simple L-Profile
Overall Height (mm): 130
View More
Compatible Models for part number 244-3113

BACKHOE LOADER

414E 416E 428F 416F 422F 432E 444F 420E 432F 442E 434E 422E 434F 444E 428E 450E 450F 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert