Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineCooling SystemAftercoolers & Components245-4621: Core-Aftercooler
Home
EngineCooling SystemAftercoolers & Components
245-4621: Core-Aftercooler
245-4621: Core-Aftercooler

Cat® Aftercooler Core

Brand: Cat

Product Images
245-4621: Core-Aftercooler
245-4621: Core-Aftercooler

Cat® Aftercooler Core

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
245-4621245-4621
219-3240219-3240
7N-47827N-4782
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 245-4621
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 245-4621

Units of Measure

USMetric
Overall Length (mm): 815
Overall Width (mm): 274
Overall Height (mm): 121
Overall Length (in): 32.08
Overall Width (in): 10.79
Overall Height (in): 4.76
Material: Structural Steel,Alloy Steel,Alloy Copper
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 245-4621

GENERATOR SET

C32 3516C 3516C GEN C27

MARINE AUXILIARY

3516C

POWER MODULE

XQC1600

MARINE ENGINE

3512C 3516 3516B 3516C

INDUSTRIAL ENGINE

3516C

LOCOMOTIVE ENGINE

3516C

PETROLEUM ENGINE

3508C 3516C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert