To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeUndercarriageTrack ComponentsTrack Shoes246-5213: 760mm Wide Center Hole Track Shoe
BackHome
UndercarriageTrack ComponentsTrack Shoes246-5213: 760mm Wide Center Hole Track Shoe
246-5213: 760mm Wide Center Hole Track Shoe
Product Images
246-5213: 760mm Wide Center Hole Track Shoe
Cat® Center Hole Track Shoe enhancing traction and stability by gripping the ground for smooth movement and operation
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
The Center Hole Track Shoe is a part of the track chain and is designed to make direct contact with the ground, providing traction and support to the equipment's movement. It features an outer tread pattern that grips the terrain, preventing slippage and allowing the to operate effectively on surfaces. The track shoes work collectively with other undercarriage components to distribute the machine's weight.
Attributes: • Provides traction, support, and stability for machine movement. • Resistant to wear, abrasion, and impacts from operating conditions. • Absorb shocks and maintain stability during operation.
Applications: The Center Hole Track Shoe traverses challenging terrains with stability and efficiency by providing necessary traction and support. The durable construction of track shoes allows them to withstand the rigors of demanding operating conditions.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 246-5213
Units of Measure
USMetric
Shoe Width (mm): 760
Track Pitch (mm): 203.2
Bolt Size (in): 0.8661
Material: Boron Steel
Track Pitch (in): 8
ARM: No
Joint Type: Regular
Offset: None
Shoe Width (in): 29.9
Track Bolt Thread: M22
Hole Type: Square
Number of Grousers: Single
Clipped: No
Track Stiffening System: None
Master Bolt Thread: Unknown
Shoe Type: ES
Bolt Size (mm): M22
View More
Compatible Models for part number 246-5213
TRACK-TYPE TRACTOR
D6T XW D6T LGP
View More
Related parts
283-8702: 560mm Width Undercarriage Center Hole Track Shoe
SystemOne™ Track Shoe (Extreme Service, Single Grouser, Trapezoidal)
Check Price
234-9700: 915mm Wide Track Shoe
Cat® 915mm Wide, 915 Grouser Track Shoe provides enhanced traction, stability, and Support for Undercarriage
Check Price
235-1397: Track Shoe
SystemOne™ Track Shoe (Moderate Service, Single Grouser)
Check Price
234-9704: Track Shoe
SystemOne™ Track Shoe (Moderate Service, Single Grouser)
Check Price
234-9705: Track Shoe
SystemOne™ Track Shoe (Moderate Service, Single Grouser)
Check Price
125-5167: SHOE-TRACK
Track Shoe (Moderate Service, Single Grouser)
Check Price
138-5774: 760mm Wide Track Shoe
Cat® 760mm Wide, 760 Grouser Track Shoe provides enhanced traction, stability, and Support for Undercarriage
Check Price
1Q-4973: 760mm Wide Track Shoe
Cat® 760mm Wide, 760 Grouser Track Shoe provides enhanced traction, stability, and Support for Undercarriage
Check Price
169-5868: 915mm Wide Track Shoe
Cat® 915mm Wide, 915 Grouser Track Shoe provides enhanced traction, stability, and Support for Undercarriage
Check Price
237-7531: Track Shoe
SystemOne™ Track Shoe (Extreme Service, Single Grouser)
Check Price
289-5214: Track Shoe
Track Shoe
Check Price
157-1373: Track Shoe
Track Shoe (Extreme Service, Single Grouser, Trapezoidal)
Check Price
246-5203: Track Shoe
SystemOne™ Track Shoe (Extreme Service, Single Grouser)
Check Price
133-2890: Single Grouser Moderate Service Track Shoe
Track Shoe (Moderate Service, Single Grouser)
Check Price
6Y-6286: 560mm Wide Track Shoe
Cat® 560mm Wide, 560 Grouser Track Shoe provides enhanced traction, stability, and Support for Undercarriage
Check Price
6Y-6287: 610mm Wide Track Shoe
Cat® 610mm Wide, 610 Grouser Track Shoe provides enhanced traction, stability, and Support for Undercarriage
Check Price
6Y-6389: 560mm Wide Track Shoe
Cat® 560mm Wide, 560 Grouser Track Shoe provides enhanced traction, stability, and Support for Undercarriage
Check Price
537-6856: 660 mm Single Grouser Track Shoe
Cat® Moderate Service (MS) 660 mm Single Grouser Track Shoe
Check Price
6Y-8973: 760mm Wide Track Shoe
Cat® 760mm Wide, 760 Grouser Track Shoe provides enhanced traction, stability, and Support for Undercarriage
Check Price
196-1235: 915mm Wide Grouser Track Shoe
Track Shoe (Moderate Service, Single Grouser, Quad-Track)
Check Price
246-5211: Track Shoe
SystemOne™ Track Shoe (Extreme Service, Single Grouser, Trapezoidal)
Check Price
242-8904: 915mm wide Track Shoe
Cat® 915mm Wide, 915 Grouser Track Shoe provides enhanced traction, stability, and Support for Undercarriage
Check Price
270-2672: SHOE TRACK
SystemOne™ Track Shoe (Extreme Service, Single Grouser, Trapezoidal)
Check Price
1Q-4728: 915mm Wide Track Shoe
Cat® 915mm Wide, 915 Grouser Track Shoe provides enhanced traction, stability, and Support for Undercarriage
Check Price
196-7839: 915mm Wide Track Shoe
Cat® 915mm Wide, 915 Grouser Track Shoe provides enhanced traction, stability, and Support for Undercarriage
Check Price
1Q-4930: 610mm Wide Track Shoe
Cat® 610mm Wide, 610 Grouser Track Shoe provides enhanced traction, stability, and Support for Undercarriage
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 246-5213
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 246-5213
The Center Hole Track Shoe is a part of the track chain and is designed to make direct contact with the ground, providing traction and support to the equipment's movement. It features an outer tread pattern that grips the terrain, preventing slippage and allowing the to operate effectively on surfaces. The track shoes work collectively with other undercarriage components to distribute the machine's weight.
Attributes: • Provides traction, support, and stability for machine movement. • Resistant to wear, abrasion, and impacts from operating conditions. • Absorb shocks and maintain stability during operation.
Applications: The Center Hole Track Shoe traverses challenging terrains with stability and efficiency by providing necessary traction and support. The durable construction of track shoes allows them to withstand the rigors of demanding operating conditions.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.