Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeUndercarriageTrack ComponentsTrack Shoes254-4468: Master Track Shoe
BackHome
UndercarriageTrack ComponentsTrack Shoes
254-4468: Master Track Shoe
254-4468: Master Track Shoe
Product Images
254-4468: Master Track Shoe
254-4468: Master Track Shoe
254-4468: Master Track Shoe
254-4468: Master Track Shoe
254-4468: Master Track Shoe

SystemOne™ Track Shoe Master (Extreme Service, Single Grouser, Trapezoidal)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 254-4468
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 254-4468

Description:
Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.

Attributes:
• SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.
• Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
• Trapezoidal track shoes have a trapezoidal hole cut between the bolts to provide a place to relieve extrudable type packing material.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 254-4468

Units of Measure

USMetric

Shoe Width (mm): 760

Track Pitch (mm): 203.2

Bolt Size (in): 0.8661

Material: Boron Steel

Track Pitch (in): 8

Joint Type: Master

ARM: No

Offset: None

Shoe Width (in): 29.9

Track Bolt Thread: Unknown

Hole Type: Square

Number of Grousers: Single

Clipped: No

Track Stiffening System: None

Master Bolt Thread: M22

Shoe Type: ES

Bolt Size (mm): M22

View More
Compatible Models for part number 254-4468

TRACK-TYPE TRACTOR

D6T XW D6T LGP

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 254-4468
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 254-4468

Description:
Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.

Attributes:
• SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.
• Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
• Trapezoidal track shoes have a trapezoidal hole cut between the bolts to provide a place to relieve extrudable type packing material.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 254-4468

Units of Measure

USMetric

Shoe Width (mm): 760

Track Pitch (mm): 203.2

Bolt Size (in): 0.8661

Material: Boron Steel

Track Pitch (in): 8

Joint Type: Master

ARM: No

Offset: None

Shoe Width (in): 29.9

Track Bolt Thread: Unknown

Hole Type: Square

Number of Grousers: Single

Clipped: No

Track Stiffening System: None

Master Bolt Thread: M22

Shoe Type: ES

Bolt Size (mm): M22

View More
Compatible Models for part number 254-4468

TRACK-TYPE TRACTOR

D6T XW D6T LGP

View More
Related parts
254-0233: Master Track Shoe
254-0233: Master Track Shoe

SystemOne™ Track Shoe Master (Extreme Service, Single Grouser, Trapezoidal)

Check Price
339-0268: 560mm Grouser Track Master Shoe
339-0268: 560mm Grouser Track Master Shoe

SystemOne™ Track Shoe Master (Extreme Service, Single Grouser, Trapezoidal)

Check Price
565-3578: Master Track Shoe
565-3578: Master Track Shoe

Master Track Shoe (Single Grouser)(Extreme Service)(Trapezoidal)

Check Price
565-3580: Master Track Shoe
565-3580: Master Track Shoe

Master Track Shoe (Single Grouser)(Extreme Service)(Trapezoidal)

Check Price
565-3587: Master Track Shoe
565-3587: Master Track Shoe

Master Track Shoe (Single Grouser)(Moderate Service)

Check Price
565-3591: Master Track Shoe
565-3591: Master Track Shoe

Master Track Shoe (Single Grouser)(Moderate Service)

Check Price
1Q-4729: Master Track Shoe
1Q-4729: Master Track Shoe

Track Shoe Master (Extreme Service, Single Grouser, Trapezoidal)

Check Price
196-1236: Master Track Shoe
196-1236: Master Track Shoe

Track Shoe Master (Moderate Service, Single Grouser)

Check Price
565-3582: Single Grouser Master Track Shoe
565-3582: Single Grouser Master Track Shoe

Cat® 760 mm Single Grouser Master Track Shoe,

Check Price
196-1234: 915mm Wide Master Grouser Track Shoe
196-1234: 915mm Wide Master Grouser Track Shoe

Track Shoe Master (Moderate Service, Single Grouser, Quad-Track)

Check Price
6Y-6298: SHOE-M TRACK
6Y-6298: SHOE-M TRACK

Track Shoe Master (Moderate Service, Single Grouser)

Check Price
6Y-6300: Master Track Shoe
6Y-6300: Master Track Shoe

Track Shoe Master (Moderate Service, Single Grouser)

Check Price
6Y-6397: 610mm Long Grouser Master Track Shoe
6Y-6397: 610mm Long Grouser Master Track Shoe

Track Shoe Master (Extreme Service, Single Grouser)

Check Price
6Y-6404: Shoe-M Track
6Y-6404: Shoe-M Track

Track Shoe Master (Extreme Service, Single Grouser)

Check Price
570-0556: SHOE-TRK MAS
570-0556: SHOE-TRK MAS

Check Price
254-0234: Master Track Shoe
254-0234: Master Track Shoe

SystemOne™ Track Shoe Master (Extreme Service, Single Grouser)

Check Price
254-4467: Master Track Shoe
254-4467: Master Track Shoe

SystemOne™ Track Shoe Master (Moderate Service, Single Grouser)

Check Price
339-0259: Master Track Shoe
339-0259: Master Track Shoe

SystemOne™ Track Shoe Master (Moderate Service, Single Grouser, Clipped)

Check Price
565-3583: Master Track Shoe
565-3583: Master Track Shoe

Master Track Shoe (Single Grouser)(Extreme Service)

Check Price
565-3584: Single Grouser Master Track Shoe
565-3584: Single Grouser Master Track Shoe

Cat® Extreme Service (ES) 760 mm Single Grouser Master Track Shoe

Check Price
565-3585: 610mm Width Master Track Shoe
565-3585: 610mm Width Master Track Shoe

Cat® Master Track Shoe is designed to provide exceptional traction and stability on different surfaces for improved maneuverability and control

Check Price
565-3588: SHOE-TRK MAS
565-3588: SHOE-TRK MAS

Check Price
565-3589: SHOE-TRK MAS
565-3589: SHOE-TRK MAS

Check Price
565-3590: Undercarriage Master Track Shoe
565-3590: Undercarriage Master Track Shoe

Cat® Heavy Duty Undercarriage Master Track Shoe

Check Price
563-5919: Master Track Shoe
563-5919: Master Track Shoe

Master Track Shoe (Single Grouser)(Extreme Service)

Check Price
537-6857: SHOE-TRK MAS
537-6857: SHOE-TRK MAS

Check Price
6Y-6296: Master Track Shoe
6Y-6296: Master Track Shoe

Track Shoe Master (Moderate Service, Single Grouser)

Check Price
157-1374: Master Track Shoe
157-1374: Master Track Shoe

Track Shoe Master (Extreme Service, Single Grouser, Trapezoidal)

Check Price
1Q-4607: Master Track Shoe
1Q-4607: Master Track Shoe

Track Shoe Master (Extreme Service, Single Grouser, Trapezoidal)

Check Price
254-0230: Master Track Shoe
254-0230: Master Track Shoe

SystemOne™ Track Shoe Master (Moderate Service, Single Grouser)

Check Price
254-4469: Master Track Shoe
254-4469: Master Track Shoe

SystemOne™ Track Shoe Master (Extreme Service, Single Grouser)

Check Price
254-4470: Master Track Shoe
254-4470: Master Track Shoe

SystemOne™ Track Shoe Master (Moderate Service, Single Grouser)

Check Price
254-4471: Master Track Shoe
254-4471: Master Track Shoe

SystemOne™ Track Shoe Master (Extreme Service, Single Grouser)

Check Price
254-4472: Master Track Shoe
254-4472: Master Track Shoe

SystemOne™ Track Shoe Master (Moderate Service, Single Grouser)

Check Price
6Y-6294: Master Track Shoe
6Y-6294: Master Track Shoe

Track Shoe Master (Moderate Service, Single Grouser)

Check Price
291-9151: 610mm Width Single Grouser Track Master Shoe
291-9151: 610mm Width Single Grouser Track Master Shoe

SystemOne™ Track Shoe Master (Extreme Service, Single Grouser, Trapezoidal)

Check Price
169-5867: Master Track Shoe
169-5867: Master Track Shoe

Track Shoe Master (Extreme Service, Single Grouser)

Check Price
6Y-6412: Master Track Shoe
6Y-6412: Master Track Shoe

Track Shoe Master (Extreme Service, Single Grouser)

Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert