Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Backhoe247-1951: 762 mm (30 in), 280 L (9.9 ft3), Pin Lock, Weld-On Adapters
Home
AttachmentsBuckets - Backhoe
247-1951: 762 mm (30 in), 280 L (9.9 ft3), Pin Lock, Weld-On Adapters
247-1951: 762 mm (30 in), 280 L (9.9 ft3), Pin Lock, Weld-On Adapters

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Brand: Cat

Product Images
247-1951: 762 mm (30 in), 280 L (9.9 ft3), Pin Lock, Weld-On Adapters
247-1951: 762 mm (30 in), 280 L (9.9 ft3), Pin Lock, Weld-On Adapters
247-1951: 762 mm (30 in), 280 L (9.9 ft3), Pin Lock, Weld-On Adapters
247-1951: 762 mm (30 in), 280 L (9.9 ft3), Pin Lock, Weld-On Adapters
247-1951: 762 mm (30 in), 280 L (9.9 ft3), Pin Lock, Weld-On Adapters
247-1951: 762 mm (30 in), 280 L (9.9 ft3), Pin Lock, Weld-On Adapters
247-1951: 762 mm (30 in), 280 L (9.9 ft3), Pin Lock, Weld-On Adapters
247-1951: 762 mm (30 in), 280 L (9.9 ft3), Pin Lock, Weld-On Adapters
247-1951: 762 mm (30 in), 280 L (9.9 ft3), Pin Lock, Weld-On Adapters

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 247-1951
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 247-1951

Units of Measure

USMetric
Width: 762 mm
Width: 30 in
Capacity: 280 l
Capacity: 9.9 ft³
Weight: 443.1 lb
Weight: 201 kg
Base Edge Thickness: 25 mm
Base Edge Thickness: 1 in
Tip Radius: 909 mm
Tip Radius: 35.8 in
Interface Type: Pin Lock
View More
Compatible Models for part number 247-1951

MINI HYD EXCAVATOR

307D 308D 307E2

BACKHOE LOADER

416E 416F 420D 420E 430D 420F2 430F2 416F2 415F2 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert