Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Backhoe248-0962: 1.3 m3 (1.7 yd3), IT Coupler, Base Edge
Home
AttachmentsBuckets - Backhoe
248-0962: 1.3 m3 (1.7 yd3), IT Coupler, Base Edge
248-0962: 1.3 m3 (1.7 yd3), IT Coupler, Base Edge

Load, carry, dump and perform general clean-up work.

Brand: Cat

Product Images
248-0962: 1.3 m3 (1.7 yd3), IT Coupler, Base Edge
248-0962: 1.3 m3 (1.7 yd3), IT Coupler, Base Edge
248-0962: 1.3 m3 (1.7 yd3), IT Coupler, Base Edge
248-0962: 1.3 m3 (1.7 yd3), IT Coupler, Base Edge
248-0962: 1.3 m3 (1.7 yd3), IT Coupler, Base Edge
248-0962: 1.3 m3 (1.7 yd3), IT Coupler, Base Edge
248-0962: 1.3 m3 (1.7 yd3), IT Coupler, Base Edge
248-0962: 1.3 m3 (1.7 yd3), IT Coupler, Base Edge
248-0962: 1.3 m3 (1.7 yd3), IT Coupler, Base Edge

Load, carry, dump and perform general clean-up work.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

General Purpose Buckets for Cat® Backhoe Loaders are the all-around choice for loading, carrying, dumping and performing general clean-up work.

General Purpose Buckets for Cat® Backhoe Loaders are the all-around choice for loading, carrying, dumping and performing general clean-up work.

Specifications
Specifications
Units of MeasureUSMetric
Width: 2434 mm
Width: 95.8 in
Height: 39.3 in
Height: 997 mm
Weight: 1011.9 lb
Weight: 459 kg
Length: 955 mm
Length: 37.6 in
Capacity: 1.3 m³
Capacity: 1.7 yd³
Base Edge Thickness: 0.8 in
Base Edge Thickness: 20 mm
Interface Type: IT Coupler
Units of MeasureUSMetric
Width: 2434 mm
Width: 95.8 in
Height: 39.3 in
View More
Compatible Models
Compatible Models
Backhoe Loader
444F434E444F2434F444E
View More
Backhoe Loader
444F434E444F2434F444E
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 248-0962
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 248-0962

General Purpose Buckets for Cat® Backhoe Loaders are the all-around choice for loading, carrying, dumping and performing general clean-up work.

View More
Specifications for part number 248-0962

Units of Measure

USMetric
Width: 2434 mm
Width: 95.8 in
Height: 39.3 in
Height: 997 mm
Weight: 1011.9 lb
Weight: 459 kg
Length: 955 mm
Length: 37.6 in
Capacity: 1.3 m³
Capacity: 1.7 yd³
Base Edge Thickness: 0.8 in
Base Edge Thickness: 20 mm
Interface Type: IT Coupler
View More
Compatible Models for part number 248-0962

BACKHOE LOADER

444F 434E 444F2 434F 444E

View More
Related parts
479-8088
479-8088: 3.05 m (10 ft), Bucket Receiver, Steel Trip Edge
Check Price
216-8810
216-8810: 1.0 m3 (1.3 yd3), IT Coupler, Base Edge
Check Price
251-1800
251-1800: 1.0 m3 (1.31 yd3), IT Coupler, Base Edge
Check Price
481-3671
481-3671: 2.7 m (9 ft), IT Coupler
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert