Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine ComponentsEngine Bearings249-6392: Bearing-Camshaft
Home
EngineEngine ComponentsEngine Bearings
249-6392: Bearing-Camshaft
249-6392: Bearing-Camshaft

Cat® Camshaft Bearing

Brand: Cat

Product Images
249-6392: Bearing-Camshaft
249-6392: Bearing-Camshaft
249-6392: Bearing-Camshaft
249-6392: Bearing-Camshaft
249-6392: Bearing-Camshaft

Cat® Camshaft Bearing

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 249-6392
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 249-6392

Units of Measure

USMetric
Height (in): 1.57
Height (mm): 40
Inside Diameter (in): 3.62
Inside Diameter (mm): 92.152
Material Description: Steel Backed Aluminum
Outside Diameter (in): 3.86
Outside Diameter (mm): 98.112
Material: Steel Backed Aluminum Bearing
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 249-6392

GENERATOR

SR5

GENERATOR SET

C175-16 SR5 C175-16GENSET C175-20

MARINE ENGINE

C175-16

INDUSTRIAL ENGINE

C175-16

ENGINE

C175-16 C175-20

TRUCK

795F XQ 793F AC 793F CMD 797F 797 793F 795F AC 794 AC 793F OEM 797B 793F XQ

PETROLEUM ENGINE

C175-16

LOCOMOTIVE ENGINE

C175-16 C175-20

OFF HIGHWAY TRUCK

793 798 794 AC 796 AC 793F 798 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert