Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses250-2780: 35mm Inner Diameter Radiator Upper Cooler Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses
250-2780: 35mm Inner Diameter Radiator Upper Cooler Hose
250-2780: 35mm Inner Diameter Radiator Upper Cooler Hose

Cat® Radiator Upper Cooler Hose facilitates the flow of coolant from the radiator to the upper part of the engine and ensures efficient temperature regulation

Brand: Cat

Product Images
250-2780: 35mm Inner Diameter Radiator Upper Cooler Hose
250-2780: 35mm Inner Diameter Radiator Upper Cooler Hose
250-2780: 35mm Inner Diameter Radiator Upper Cooler Hose
250-2780: 35mm Inner Diameter Radiator Upper Cooler Hose
250-2780: 35mm Inner Diameter Radiator Upper Cooler Hose

Cat® Radiator Upper Cooler Hose facilitates the flow of coolant from the radiator to the upper part of the engine and ensures efficient temperature regulation

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 250-2780
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 250-2780

Units of Measure

USMetric
Material: SYNTHETIC RUBBER COMPOUNDED,Coolant Hose Hose
Inside Diameter (mm): 35
Working Pressure (kPa): 206.84
Working Pressure (psi): 30
Operating Temperature: -40°C TO 125°C
Application: ENGINE COOLING SYSTEM - RADIATOR
View More
Compatible Models for part number 250-2780

VIBRATORY COMPACTOR

CB-214E CB-225E CB-224E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert