Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Base Edges & LipsBase Edges250-8402: Bucket Cutting Edge
Home
Ground Engaging ToolsBucket Base Edges & LipsBase Edges
250-8402: Bucket Cutting Edge
250-8402: Bucket Cutting Edge

Weld-on Base Edge 45mm

Brand: Cat

Product Images
250-8402: Bucket Cutting Edge
250-8402: Bucket Cutting Edge
250-8402: Bucket Cutting Edge
250-8402: Bucket Cutting Edge
250-8402: Bucket Cutting Edge
250-8402: Bucket Cutting Edge

Weld-on Base Edge 45mm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® wheel loader bases edges provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat weld-on base edges are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.

Manufactured from steel with properties that maintain hardness for long wear life, our durable base edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Moderate impact and abrasion resistance

Applications
• Loaders

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® wheel loader bases edges provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat weld-on base edges are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.

Manufactured from steel with properties that maintain hardness for long wear life, our durable base edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Moderate impact and abrasion resistance

Applications
• Loaders

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width Between Sidebars (mm): 3730
End Depth (in): 17.717
Overall Width (in): 151.772
Bevel Angle: 22.5
Material: Alloy Steel,Boron Steel
Thickness Class: 50
Overall Width (mm): 3855
Adapter Type: Bolt-On Adapters
Adapter Quantity: 8
Shape: Straight
Width Between Sidebars (in): 146.85
End Depth (mm): 450
Units of MeasureUSMetric
Width Between Sidebars (mm): 3730
End Depth (in): 17.717
Overall Width (in): 151.772
View More
Compatible Models
Compatible Models
Wheel Loader
988G988H988K988988K XE988 XE
View More
Wheel Loader
988G988H988K988988K XE988 XE
Warranty Information
Return Policy
Parts diagram for 250-8402
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert