Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsOther Cab Components250-9310: Latch Assembly
Home
CabsOther Cab Components
250-9310: Latch Assembly
250-9310: Latch Assembly

Cat® Latch assembly (Squeeze assembly)

Brand: Cat

Product Images
250-9310: Latch Assembly
250-9310: Latch Assembly
250-9310: Latch Assembly
250-9310: Latch Assembly
250-9310: Latch Assembly

Cat® Latch assembly (Squeeze assembly)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat latches are used to hold doors, access panels, or hoods closed. Cat latches are designed to allow easy entry into specific compartments, and hold them closed while the unit is operating.

Attributes:
• Latch assembly is more robust and provides extended service life.
• Locking
• Easy to assemble
• Specific Individual Mechanisms to suit for all locking purposes.

Application:
Used for cab doors on Cat Mini Hydraulic Excavators. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat latches are used to hold doors, access panels, or hoods closed. Cat latches are designed to allow easy entry into specific compartments, and hold them closed while the unit is operating.

Attributes:
• Latch assembly is more robust and provides extended service life.
• Locking
• Easy to assemble
• Specific Individual Mechanisms to suit for all locking purposes.

Application:
Used for cab doors on Cat Mini Hydraulic Excavators. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Not specified
Overall Length (mm): 126
Overall Width (mm): 21
Overall Height (mm): 42
Overall Length (in): 4.960
Overall Width (in): 0.827
Overall Height (in): 1.653
Units of MeasureUSMetric
Material: Not specified
Overall Length (mm): 126
Overall Width (mm): 21
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT62H
Wheel Loader
966H962H986H950H972H980H
View More
Integrated Toolcarrier
IT62H
Warranty Information
Return Policy
Parts diagram for 250-9310
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 250-9310
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 250-9310

Description:
Cat latches are used to hold doors, access panels, or hoods closed. Cat latches are designed to allow easy entry into specific compartments, and hold them closed while the unit is operating.

Attributes:
• Latch assembly is more robust and provides extended service life.
• Locking
• Easy to assemble
• Specific Individual Mechanisms to suit for all locking purposes.

Application:
Used for cab doors on Cat Mini Hydraulic Excavators. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 250-9310

Units of Measure

USMetric
Material: Not specified
Overall Length (mm): 126
Overall Width (mm): 21
Overall Height (mm): 42
Overall Length (in): 4.960
Overall Width (in): 0.827
Overall Height (in): 1.653
View More
Compatible Models for part number 250-9310

INTEGRATED TOOLCARRIER

IT62H

WHEEL LOADER

966H 962H 986H 950H 972H 980H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert