To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeHydraulicsOther Hydraulic Components251-2138: 1/8-27 NPT Thread X 10mm Hex Head 45 Degrees Elbow Lubrication Adapter
BackHome
HydraulicsOther Hydraulic Components251-2138: 1/8-27 NPT Thread X 10mm Hex Head 45 Degrees Elbow Lubrication Adapter
251-2138: 1/8-27 NPT Thread X 10mm Hex Head 45 Degrees Elbow Lubrication Adapter
Product Images
251-2138: 1/8-27 NPT Thread X 10mm Hex Head 45 Degrees Elbow Lubrication Adapter
Fluid Carrying Elbow Adapter (Compression to NPT)
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 251-2138
Units of Measure
USMetric
Type: Elbow, 45°
Connector Type: Compression to NPT
Material Description: Plated Steel
Thread: 1/8-27 NPT
Material: Alloy Steel,Alloy Zinc,Carbon Steel
View More
Compatible Models for part number 251-2138
WHEEL LOADER
972M 938H 966H 966M XE 962H 966K 972H 966M 950H 950M Z 972K 962M Z
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 251-2138
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 251-2138
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 251-2138
Units of Measure
USMetric
Type: Elbow, 45°
Connector Type: Compression to NPT
Material Description: Plated Steel
Thread: 1/8-27 NPT
Material: Alloy Steel,Alloy Zinc,Carbon Steel
View More
Compatible Models for part number 251-2138
WHEEL LOADER
972M 938H 966H 966M XE 962H 966K 972H 966M 950H 950M Z 972K 962M Z
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.