Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility251-4162: Work Area Vision System Rear Camera Upgrade Kit
HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility251-4162: Work Area Vision System Rear Camera Upgrade Kit
251-4162: Work Area Vision System Rear Camera Upgrade Kit

Parts included to install Work Area Vision System (WAVS), now Cat® Vision Systems.

Brand: Cat

Product Images
251-4162: Work Area Vision System Rear Camera Upgrade Kit
251-4162: Work Area Vision System Rear Camera Upgrade Kit
251-4162: Work Area Vision System Rear Camera Upgrade Kit
251-4162: Work Area Vision System Rear Camera Upgrade Kit
251-4162: Work Area Vision System Rear Camera Upgrade Kit

Parts included to install Work Area Vision System (WAVS), now Cat® Vision Systems.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 251-4162
Material: Polyamide Plastic,Stainless Steel,Carbon Steel,PVC Plastic
View More
Compatible Models for part number 251-4162

INTEGRATED TOOLCARRIER

IT38H IT28G

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 631 623K LRC 631K 623K 621K 627K 637K 657 651

MINI HYD EXCAVATOR

305.5E2 308E2CR 308E2 CR 307E2 304E2 308E2SR 305E2 304.5E2 303.5E2

WATER FORDING TRACTOR

D7R II

EXCAVATOR

311D LRR 349D L 336D 324D 312D 315D L 320D2 336D2 L 314D CR 323D 323D LN 345D 548 385C L 325D L 558 320D LRR 336D L 374D L 312D2 L 349D 324D L 312D2 312D L 329D LN 314D LCR M325D MH 318D2 L 345C L 323D SA 320D RR 323D S 323D L 385C 345D L 320D 365C L 330D M325D L MH 320D LN 390D 320D L 390D L 336D LN 319D LN 349D2 319D L 323D2 L 336D2 568 FM 330D L 352 UHD 340 330D MH 328D LCR 329D L 349D2 L 352 319D 568 FM LL 345D L VG 329D 325D MH 385C L MH 321D LCR 320D2 L 324D LN 345C MH

MULTI TERRAIN LOADER

297D2 XHP 297D2 297D XHP 277D 257D3 257D 287D

COMPACT TRACK LOADER

289D 279D3 289D3 279D 299D3 299D2 249D 259D 299D2 XHP 239D 239D3 299D3 XE 249D3 259D3 299D XHP

WHEEL TRACTOR

631K 631G 651 657G 621H 627H 637G

ROTARY MIXER

RM500B

HEX BASED SPL SOLUTION

M322F

TRACK LOADER

973K 963K 953K

SOIL COMPACTOR

825 815 825H 825K 815F II 815K

BACKHOE LOADER

420 432 444

WHEEL DOZER

854G 854K 844H 844K 834 844 834G 834H 834K 854 824H 824K 814F II 814K 814 824

LANDFILL COMPACTOR

826 816F II 816K 836H 836K 816 826H 826K

COMPACT WHEEL LOADER

920K 910K 910M 914 910 920 914K 914M 908M 906M 918M 907M

WHEEL LOADER

972G 972H 972K 988 XE 972M 972L 988GC 950G 962H 962G 986H 950H 950K 962L 986K 962K 950M 950L 962M 988G 988H 988F 988K 966H 966G 930G 966L 930H 966K 930K 966M 930M 950GC 814K 924H 924G 924K 962G II 938H 938K 938M 926M 962 928G 966 GC 988F II 986 950G II 928HZ 980GC 988 990 993 980G II 988K XE 962M Z 980K HLG 950M Z 924GZ 966K XE 924HZ 990K 990H 972G II 972M XE 993K 966M XE 980H 980G 992G 980L 980K 992K 980M 994F 994K 994H 966G II 982M

ARTICULATED TRUCK

725C 730C2 725C2 740B 740 GC 730C 725 740 735B 745 730 735 OEM 735

WHEELED EXCAVATOR

M322D MH M317D2 M318F OEM M315D2 M318D M318D MH M323F M322D2 M322D M315D M316D M320D2 M313D M322D2 MH

INDUSTRIAL ENGINE

3126 3126B C-12 C-15 C-10 C-16 3412E C-9

QUARRY TRUCK

777E 773E 772G 770G

SPRAY AR

CAT WDS

TRACTOR

784C

UNDERGROUND ART TRUCK

AD45B AD63 AD45

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1700G R3000H R2900G R1700 R2900 R1700 XE

OFF HIGHWAY TRUCK

789G 777G 777E 789D 796 AC 773GC 772 770 793D 777 775 773 793F 798 AC 785D 798

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

16 14 18 120M 120K 120 GC 120M 2 140M 140K 140K 2 12M 3 12M 2 140M 3 140M 2 140 GC 160M 2 160M 3 18M3 12M 3 AWD 160 150 14M 160M 3 AWD 140 12M 12K 14M3 160K 160M 140M 3 AWD 16M3 14M-3 120K 2

HYDRAULIC SHOVEL

6020 6015 6015B 6020B

TRACK-TYPE TRACTOR

D6R III D6K2 LGP D6N XL D6T D6K D7E D4 D8 D4K2 LGP D6N LGP D5K2 LGP D3K2 LGP D10T D11T D4K2 XL D6T LGP D3K2 XL D6T LGPPAT D6K2 XL D6T XW D6T XL D8T D8R D10T2 D9T D9R D6T XL PAT D6T XW PAT D6K2 D5K2 XL D7R II D7E LGP

MARINE AUXILIARY

3516C 3512C

MARINE ENGINE

C30 3412 C9 C7 3408 C-12 C18 C15 3408B 3516C 3512C 3412D

PIPELAYER

PL83 PL87 PL72 PL61

LOG LOADR FORST MACH

558

PETROLEUM PACKAGE

C18

MOBILE HYD POWER UNIT

374D 329D L 385C 323D LN 365C L 349D L 385C L 308E2 336D L 319D LN 325D L 325D 336D 323D 345C 390D L 330D 324D LN 330D LN 349D2 312D L 345C L

RECLAIMER MIXER

RM500B RM-300 RM-500

ENGINE

3126

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

WATER DELIVERY SYSTEM

777G CAT WDS

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310 PM-102 PM-200

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM500B RM500

ROTARY/TRACK DRILLS

MD5150C MD5075C

SKID STEER LOADER

289D3 226D 242D3 246D3 272D3 XE 279D3 232D3 272D2 XHP 272D XHP 249D3 226D3 236D3 262D 262D3 242D 272D3 272D2 246D 232D 236D

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

573C 573D 563C 563D 553C 2570C 2570D 2470C 2670C 2670D

TRUCK

773G LRC 793F XQ 794 AC 793F CMD 775G 775F 772G OEM 793F OEM 775E 789C 789D 777D 777G 777F 775G OEM 770G OEM 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 785G 773D 773G 797F 773F 773G OEM 785C 785D 797B 795F AC 793F AC 769 772 770 775G LRC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced