To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHydraulicsHydraulic Tanks, Reservoirs, & Other Tank ComponentsHydraulic Tanks & Reservoirs255-4888: Gauge Assembly-Oil Level
Home
HydraulicsHydraulic Tanks, Reservoirs, & Other Tank ComponentsHydraulic Tanks & Reservoirs255-4888: Gauge Assembly-Oil Level
255-4888: Gauge Assembly-Oil Level
Cat® Gauge Assembly-Oil Level
Brand: Cat
Product Images
255-4888: Gauge Assembly-Oil Level
Cat® Gauge Assembly-Oil Level
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat components make certain that your equipment is operating at an optimal level. Cat gauges provide operators a visual display indicating essential fluid levels, such as oil and hydraulic fluids on Cat heavy equipment.
Attributes: • Oil level sight gauge with level markings • M12 mounting bolts • Accurate • Easy to read • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Cat oil level gauges are used to display power train oil level on Cat heavy equipment. Consult your owner's manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat components make certain that your equipment is operating at an optimal level. Cat gauges provide operators a visual display indicating essential fluid levels, such as oil and hydraulic fluids on Cat heavy equipment.
Attributes: • Oil level sight gauge with level markings • M12 mounting bolts • Accurate • Easy to read • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Cat oil level gauges are used to display power train oil level on Cat heavy equipment. Consult your owner's manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Thread Size (mm): M12
Length (mm): 304.7
Length (in): 12
Material: Alloy Aluminum
Units of MeasureUSMetric
Thread Size (mm): M12
Length (mm): 304.7
Length (in): 12
View More
Compatible Models
Compatible Models
Soil Compactor
825G II825H
Wheel Dozer
824G II824H
Landfill Compactor
826H826G II
Wheel Loader
980H980L980K982M980980M980K HLG982
View More
Soil Compactor
825G II825H
Warranty Information
Return Policy
Parts diagram for 255-4888
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 255-4888
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 255-4888
Description: Cat components make certain that your equipment is operating at an optimal level. Cat gauges provide operators a visual display indicating essential fluid levels, such as oil and hydraulic fluids on Cat heavy equipment.
Attributes: • Oil level sight gauge with level markings • M12 mounting bolts • Accurate • Easy to read • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Cat oil level gauges are used to display power train oil level on Cat heavy equipment. Consult your owner's manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 255-4888
Units of Measure
USMetric
Thread Size (mm): M12
Length (mm): 304.7
Length (in): 12
Material: Alloy Aluminum
View More
Compatible Models for part number 255-4888
SOIL COMPACTOR
825G II 825H
WHEEL DOZER
824G II 824H
LANDFILL COMPACTOR
826H 826G II
WHEEL LOADER
980H 980L 980K 982M 980 980M 980K HLG 982
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.