Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsTrade Dress258-3424: Trademark Decal Film
Home
Hardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsTrade Dress
258-3424: Trademark Decal Film
258-3424: Trademark Decal Film

Cat® Left Hand Side Trademark Decal Film Used In Lift Arm Exterior

Brand: Cat

Product Images
258-3424: Trademark Decal Film
258-3424: Trademark Decal Film
258-3424: Trademark Decal Film
258-3424: Trademark Decal Film
258-3424: Trademark Decal Film

Cat® Left Hand Side Trademark Decal Film Used In Lift Arm Exterior

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
258-3424258-3424
258-3425258-3425
258-3423258-3423
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 258-3424
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 258-3424

Units of Measure

USMetric
Film Color: Black
Height (in): 3.65
Length (in): 7.83
Length (mm): 449.5
Letter Color: White
Weight (lb): 17.28
Width (in): 4
Width (mm): 181
Material: PVC Plastic
View More
Compatible Models for part number 258-3424

MULTI TERRAIN LOADER

277C2 247B3 287C 277C 257B 247B 297C 287C2 257B3

COMPACT TRACK LOADER

299C 289C 279C 279C2 259B3 289C2

SKID STEER LOADER

242B3 226B3 226B 216B 236B 256C 246C 252B3 236B3 216B3 242B 232B 252B 272C 262C 262C2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert