Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edges258-4584: EDGE
Home
Ground Engaging ToolsBucket Base Edges & LipsBase Edges
258-4584: EDGE
258-4584: EDGE

Brand: Cat

Product Images
258-4584: EDGE
258-4584: EDGE
258-4584: EDGE
258-4584: EDGE
258-4584: EDGE
258-4584: EDGE

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 258-4584
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 258-4584

Units of Measure

USMetric
Shape: Straight
Width Between Sidebars (mm): 1,357
End Depth (in): 12.795
Overall Width (in): 59.331
Bevel Angle: 22.5
Material: Boron Steel,Structural Steel,Alloy Steel
Thickness Class: 60
Overall Width (mm): 1,507
End Depth (mm): 325
Adapter Type: Weld-On Adapters
Width Between Sidebars (in): 53.425
View More
Compatible Models for part number 258-4584

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert