Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups258-8003: TURBO GP-BAS
Home
EngineTurbo SystemTurbochargers & Turbocharger Groups
258-8003: TURBO GP-BAS
258-8003: TURBO GP-BAS

Turbocharger

Brand: Cat

Product Images
258-8003: TURBO GP-BAS
258-8003: TURBO GP-BAS

Turbocharger

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
10R-5425
10R-5425 : TURBO GP BAS
Check Price
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 258-8003
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 258-8003

Units of Measure

USMetric
Width (mm): 370.8
Height (mm): 370.8
Length (in): 15.9
Height (in): 14.6
Length (mm): 403.9
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 258-8003

PETROLEUM ENGINE

3512C

LOCOMOTIVE ENGINE

3516C

View More
Compare Alternate Parts
258-8003
This part:
258-8003: TURBO GP-BAS
Length (in)

15.9

Height (in)

14.6

Description

Turbocharger

10R-5425
This part:
10R-5425: TURBO GP BAS
Length (in)

19

Height (in)

17

Description

Remanufactured Turbocharger

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert