This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: A Cylinder Head Gasket is a gasket that covers the gap between two or more mating surfaces and is often used to prevent leakage from or into the connected components when under compression. Gaskets are normally made from a flat material, a sheet such as paper, rubber, silicone, metal, cork, felt, neoprene, nitrile rubber, fiberglass, polytetrafluoroethylene (otherwise known as PTFE or Teflon) or a plastic polymer (such as polychlorotrifluoroethylene).
Attributes: • Hardened to Rockwell B scale hardness of 65 to 75. • Designed to withstand high temperatures and pressures, allowing them to maintain their sealing ability. • Manufactured from steel which provides high strength and wear resistance.
Applications: A Cylinder Head Gasket is used to provide a tight seal between the Cylinder Head and Cylinder Block, sealing the combustion chamber, also used on applications where anti-vibration, packaging, noise, and sound reduction are required. Predominantly used in Cat C175-16, C175-20 Generator Set, C175-16, C175-20 Locomotive Engine, C175-16 Industrial Engine, C175-16 Marine Engine, 797F, 793F, 797B, 797, 793F CMD, 795F AC, 794 AC, 795F XQ, 785D, 793D Truck, 796 AC, 798 AC, 793F, 794 AC, 798, 793 Off-Highway Truck, C175-16 Petroleum Engine.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Cylinder Head Gasket is a gasket that covers the gap between two or more mating surfaces and is often used to prevent leakage from or into the connected components when under compression. Gaskets are normally made from a flat material, a sheet such as paper, rubber, silicone, metal, cork, felt, neoprene, nitrile rubber, fiberglass, polytetrafluoroethylene (otherwise known as PTFE or Teflon) or a plastic polymer (such as polychlorotrifluoroethylene).
Attributes: • Hardened to Rockwell B scale hardness of 65 to 75. • Designed to withstand high temperatures and pressures, allowing them to maintain their sealing ability. • Manufactured from steel which provides high strength and wear resistance.
Applications: A Cylinder Head Gasket is used to provide a tight seal between the Cylinder Head and Cylinder Block, sealing the combustion chamber, also used on applications where anti-vibration, packaging, noise, and sound reduction are required. Predominantly used in Cat C175-16, C175-20 Generator Set, C175-16, C175-20 Locomotive Engine, C175-16 Industrial Engine, C175-16 Marine Engine, 797F, 793F, 797B, 797, 793F CMD, 795F AC, 794 AC, 795F XQ, 785D, 793D Truck, 796 AC, 798 AC, 793F, 794 AC, 798, 793 Off-Highway Truck, C175-16 Petroleum Engine.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Cylinder Head Gasket is a gasket that covers the gap between two or more mating surfaces and is often used to prevent leakage from or into the connected components when under compression. Gaskets are normally made from a flat material, a sheet such as paper, rubber, silicone, metal, cork, felt, neoprene, nitrile rubber, fiberglass, polytetrafluoroethylene (otherwise known as PTFE or Teflon) or a plastic polymer (such as polychlorotrifluoroethylene).
Attributes: • Hardened to Rockwell B scale hardness of 65 to 75. • Designed to withstand high temperatures and pressures, allowing them to maintain their sealing ability. • Manufactured from steel which provides high strength and wear resistance.
Applications: A Cylinder Head Gasket is used to provide a tight seal between the Cylinder Head and Cylinder Block, sealing the combustion chamber, also used on applications where anti-vibration, packaging, noise, and sound reduction are required. Predominantly used in Cat C175-16, C175-20 Generator Set, C175-16, C175-20 Locomotive Engine, C175-16 Industrial Engine, C175-16 Marine Engine, 797F, 793F, 797B, 797, 793F CMD, 795F AC, 794 AC, 795F XQ, 785D, 793D Truck, 796 AC, 798 AC, 793F, 794 AC, 798, 793 Off-Highway Truck, C175-16 Petroleum Engine.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 258-9925
Units of Measure
USMetric
Hole Size (in): N/A
Inner Diameter (in): 7.31
Hole Size (mm): N/A
Inner Diameter (mm): 185.8
Material: Steel,Carbon Steel
Inside Diameter (in): 7.31
Inside Diameter (mm): 185.8
Outer Diameter (in): 7.93
Outer Diameter (mm): 201.4
Thickness (in): 0.13
Outside Diameter (in): 7.92
Thickness (mm): 3.2
Outside Diameter (mm): 201.4
Style: Flat
Type: Round Standard
View More
Compatible Models for part number 258-9925
GENERATOR SET
C175-16 SR5 C175-20
MARINE ENGINE
C175-16
INDUSTRIAL ENGINE
C175-16
ENGINE
C175-16
TRUCK
795F XQ 793F AC 793F CMD 797F 797 793F 795F AC 794 AC 793F OEM 797B 793F XQ