Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCouplings263-2629: Permanent Coupling
Home
Hoses & TubesAdapters, Couplings, & FittingsCouplings
263-2629: Permanent Coupling
263-2629: Permanent Coupling

Cat Permanent Coupling SNAP TO CONNECT– Straight

Brand: Cat

fallback-image
263-2629: Permanent Coupling

Cat Permanent Coupling SNAP TO CONNECT– Straight

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 263-2629
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 263-2629

Units of Measure

USMetric
Connector: Permanent
Material: STEEL,Other Mixed: Metal-Nonmetal,Carbon Steel,Nitrile / NBR / HNBR / XNBR Rubber,Medium Pressure Hose,Other Hose,High Pressure Hose
Coating: Zinc Plated
Shape: Straight
Connector Type: -6 SNAP TO CONNECT
Length (mm): 51
Length (in): 2.01
Cut-Off Factor (mm): 30
Cut-Off Factor (in): 1.18
Recommended Hose Size (mm): 6.4
Recommended Hose Size (in): 0.25
Compatible With: SAE 100R1, SAE 100R2, SAE 100R5, SAE 100R16, COOLANT HOSE
Description: Permanent Coupling 4MN
Applications: Permanent Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 263-2629

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert