Complete your tax details anytime right here.
HomeWorkshop SuppliesToolsRatchets & SocketsRatchets & Repair Kits263-3341: Flex Head Ratchet
HomeWorkshop SuppliesToolsRatchets & SocketsRatchets & Repair Kits263-3341: Flex Head Ratchet
DescriptionSpecifications

Description for part number 263-3341

Description:
Cat ratchet designed for tightening the nuts quickly using sockets of a matching or adapted drive.

Attributes:
• 1/2 in square drive and 10 degree working arc
• Steel flexible head ratchet
• Durable and corrosion resistant
• Chrome finish

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 263-3341

Units of Measure

USMetric

Weight (lb):

2.449

Length (in):

17.661

Drive (in):

0.5"

Overall Length (in):

17.6

Size (in):

1/2

Square Drive (in):

1/2

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced