Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow Segments264-2090: Half Arrow Segment
Home
Ground Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow Segments
264-2090: Half Arrow Segment
264-2090: Half Arrow Segment

Cat® 60 mm Bolt-On Half Arrow Segment

Brand: Cat

Product Images
264-2090: Half Arrow Segment
264-2090: Half Arrow Segment
264-2090: Half Arrow Segment
264-2090: Half Arrow Segment
264-2090: Half Arrow Segment

Cat® 60 mm Bolt-On Half Arrow Segment

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
8T-9079
8T-9079: 1 1/4-7 Thread 85mm Long Plow Bolt
Check Price
5P-8362
5P-8362: 1 1/4''-7 Cone Lock Nut
Check Price
4K-0684
4K-0684: 1 1/4" ID Steel Flat Washer
Check Price
3K-9770
3K-9770: 1 1/4''-7 Hex Nut
Check Price
198-1092
198-1092: 1 1/4-7 Thread 139.7mm Long Plow Bolt
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert