Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses264-7111: 63.5mm Inner Diameter Radiator Black Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses
264-7111: 63.5mm Inner Diameter Radiator Black Hose
264-7111: 63.5mm Inner Diameter Radiator Black Hose

Cat® Coolant Hose

Brand: Cat

Product Images
264-7111: 63.5mm Inner Diameter Radiator Black Hose
264-7111: 63.5mm Inner Diameter Radiator Black Hose
264-7111: 63.5mm Inner Diameter Radiator Black Hose
264-7111: 63.5mm Inner Diameter Radiator Black Hose
264-7111: 63.5mm Inner Diameter Radiator Black Hose

Cat® Coolant Hose

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 264-7111
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 264-7111

Units of Measure

USMetric
Inside Diameter (in): 2.50
Inside Diameter (mm): 64
Length (in): 4.92
Length (mm): 125
Material: Silicone,Other Hose,Coolant Hose Hose
Type: Coolant Hose
View More
Compatible Models for part number 264-7111

GENERATOR

XQ330 XQP500

GEN SET ENGINE

C15 GEN SE C13GENSET

GENERATOR SET

C18 GEN SET C18 GEN SE XQ425 XQP310 C15 I6 DE550GC DE600SGC C9 DG400 DE500 DE450GC DE350SGC C15 GEN SE DE500GC D550GC C13GENSET DE605GC XQ330 C13 XQ375 D450GC DE630 C9 GEN SET DE400GC DE450SGC D350GC DG450 DE500SGC DE400SGC DG500 DE715GC DE660GC C13 XQ350 XQ1140 XQP300 C18 I6 D400GC D600 GC C18 C15 C13 DG350 D500GC

POWER MODULE

3516B PM3516 C18

ENGINE - INDUSTRIAL

C15

TRUCK

793F AC

PETROLEUM PACKAGE

C18

PETROLEUM GEN SET

C15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert