Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home264-9560: Speed Increaser Gearbox
Home264-9560: Speed Increaser Gearbox
264-9560: Speed Increaser Gearbox

A Speed Increaser Gearbox boosts rotational speed in machinery, enhancing performance and output while maintaining torque in industrial applications.

Brand: Cat

Product Images
264-9560: Speed Increaser Gearbox
264-9560: Speed Increaser Gearbox
264-9560: Speed Increaser Gearbox
264-9560: Speed Increaser Gearbox
264-9560: Speed Increaser Gearbox

A Speed Increaser Gearbox boosts rotational speed in machinery, enhancing performance and output while maintaining torque in industrial applications.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 264-9560
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 264-9560

Units of Measure

USMetric
Material: Steel,Sealants / Adhesives Adhesive,Carbon Steel,Silicone / MQ / VMQ / PMQ Rubber,Acrylic Adhesive,Oil Fluid
Color: Medium-Gloss Black,Black
Overall Length (mm): 422.9
Overall Width (mm): 312.1
Overall Height (mm): 242
Hole Size (mm): 20 (4X)
Overall Length (in): 16.65
Overall Width (in): 12.29
Overall Height (in): 9.53
Hole Size (in): 0.79 (4X)
Thread Size (in): 1-14 UNS; 1/2-14 NPTF
Weight (kg): 36.7
Weight (lb): 80.91
View More
Compatible Models for part number 264-9560

BRUSH CUTTER

BR120 BR272 BR378 BR166 BR320 BR117 BR118 BR115 BR160 BR172 BR218 BR318

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert