Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainWheels265-6623: 839.1mm ID Demountable Flange
Home
DrivetrainWheels
265-6623: 839.1mm ID Demountable Flange
265-6623: 839.1mm ID Demountable Flange

Cat® Demountable Rim Flange secures the tire onto the wheel base with a tapered interface, ensures firm seating, simplifies tire mounting and removal

Brand: Cat

Product Images
265-6623: 839.1mm ID Demountable Flange
265-6623: 839.1mm ID Demountable Flange
265-6623: 839.1mm ID Demountable Flange
265-6623: 839.1mm ID Demountable Flange
265-6623: 839.1mm ID Demountable Flange

Cat® Demountable Rim Flange secures the tire onto the wheel base with a tapered interface, ensures firm seating, simplifies tire mounting and removal

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
265-6623265-6623
6G-17326G-1732
8X-32718X-3271
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 265-6623
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 265-6623

Units of Measure

USMetric
Material Description: Steel
Inside Diameter (mm): 840.2
Outside Diameter (mm): 990.2
Thickness (mm): 16
Inside Diameter (in): 33.078
Outside Diameter (in): 38.984
Thickness (in): 0.629
Material: Carbon Steel,Structural Steel
View More
Compatible Models for part number 265-6623

QUARRY TRUCK

772G

TRUCK

772 772G 770G 772G OEM

OFF HIGHWAY TRUCK

772

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert