Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches266-1404: Switch Assembly-Rocker
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
266-1404: Switch Assembly-Rocker
266-1404: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (Illuminated)(Lamp)(12 V)

Brand: Cat

Product Images
266-1404: Switch Assembly-Rocker
266-1404: Switch Assembly-Rocker
266-1404: Switch Assembly-Rocker
266-1404: Switch Assembly-Rocker
266-1404: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (Illuminated)(Lamp)(12 V)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Three position (On/On/Off) rocker switch
• Symbol: Headlights – Low/Dipped Beam [ISO 0083]
• 12 V green LED
• Four blade terminal connection
• Heavy duty construction
• Easily operated
• High precision for consistent performance
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Three position (On/On/Off) rocker switch
• Symbol: Headlights – Low/Dipped Beam [ISO 0083]
• 12 V green LED
• Four blade terminal connection
• Heavy duty construction
• Easily operated
• High precision for consistent performance
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 48
Width (mm): 24
Height (mm): 38.5
Length (in): 1.889
Width (in): 0.94
Height (in): 1.515
Units of MeasureUSMetric
Length (mm): 48
Width (mm): 24
Height (mm): 38.5
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
303.5C305C CR303.5E305.5D303.5D305.5E308E2 SR308E SR305E307E304C CR303ECR308E CR303E CR308E2SR303C CR303.5E2 CR305.5E2 CR308E303.5E2305D CR304E2 CR308E2CR304E304D CR305E2 CR308E2 CR
View More
Mini Hyd Excavator
303.5C305C CR303.5E305.5D303.5D305.5E308E2 SR308E SR305E307E304C CR303ECR308E CR303E CR308E2SR303C CR303.5E2 CR305.5E2 CR308E303.5E2305D CR304E2 CR308E2CR304E304D CR305E2 CR308E2 CR
Warranty Information
Return Policy
Parts diagram for 266-1404
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert