Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeStructures & Other Systems ComponentsHeavy Frame & Body Fabrications266-3955: Lifting Eye Link
Home
Structures & Other Systems ComponentsHeavy Frame & Body Fabrications
266-3955: Lifting Eye Link
266-3955: Lifting Eye Link

Cat® 16mm Thick Bucket Linkage Lifting Eye Link for component implements

Brand: Cat

Product Images
266-3955: Lifting Eye Link
266-3955: Lifting Eye Link
266-3955: Lifting Eye Link
266-3955: Lifting Eye Link
266-3955: Lifting Eye Link

Cat® 16mm Thick Bucket Linkage Lifting Eye Link for component implements

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
266-3955266-3955
277-4385277-4385
277-4386277-4386
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 266-3955
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 266-3955

Units of Measure

USMetric
Approx. Weight (kg): 4.96
Approx. Weight (lb): 10.93
Material Description: STEEL
Overall Height (in): 6.20
Overall Height (mm): 157.5
Overall Length (in): 17.80
Overall Length (mm): 452
Overall Width (in): 0.63
Overall Width (mm): 16
Material: Carbon Steel,Structural Steel
View More
Compatible Models for part number 266-3955

MINI HYD EXCAVATOR

305 305.5 305.5E2 CR 306 305.5 CR 305C CR 305D CR 305.5E2 305.5D 305.5E 305E 305 CR 304C CR 305E2 305E2 CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert