Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits268-8154: Single Fuel Injector Install Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
268-8154: Single Fuel Injector Install Gasket Kit
268-8154: Single Fuel Injector Install Gasket Kit

Single Fuel Injector Kit

Brand: Cat

Product Images
268-8154: Single Fuel Injector Install Gasket Kit
268-8154: Single Fuel Injector Install Gasket Kit

Single Fuel Injector Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

245-4907: 36.17mm Internal Diameter Rubber O-Ring Seal
245-4907: 36.17mm Internal Diameter Rubber O-Ring SealQuantity: 1
245-4908: 40.87mm Inner Diameter Fuel System Seal
245-4908: 40.87mm Inner Diameter Fuel System SealQuantity: 1
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Specifications for part number 268-8154
Kit Contains: Seals
View More
Compatible Models for part number 268-8154

PUMPER

SPF343C SPF343

GENERATOR

SR4 SR4B SR4BHV

POWER MODULE

3516B 3516C PP3516 XQC1600 PMG3516 PM3508 PM3516 PM3512 PM3412

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

793D

MOTOR GRADER

140H

HYDRAULIC SHOVEL

6060 6060 FS

TRACK-TYPE TRACTOR

D11N D11R

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3512

MARINE ENGINE

3512C 3516 3512 3508 3508C 3508B 3512B 3412C 3516B 3516C 3516E

MINING EXCAVATOR

5130B

EXCAVATOR

225D

VIBRATORY COMPACTOR

CS-533E

PETROLEUM PACKAGE

TH48-E70 TH55-KRESS TH35-C15I

GENERATOR SET

G3516 G3512 G3508 3516C GEN G3516B 3508C G3520B 3516 3508B 3512 3512C 3512B C9 3508 3412C 3516C 3516B 3516E

ENGINE

3512E

PETROLEUM ENGINE

2016 3516C 3508C 3512E 3512C 3512B

LOCOMOTIVE ENGINE

3516 3512 3516C 3516B 3508C 3508B 3512C 3512B 3508

WHEEL DOZER

854G

PETROLEUM GEN SET

3512C

WHEEL LOADER

992G 980K 994F 994D 994H

GEN SET ENGINE

3516B G3508 G3516 G3512 3512 3512B 3508B 3516

CHALLENGER

MTC755

INDUSTRIAL ENGINE

3516B 3508B 3512B 3512C

TRUCK

785 789 797 793D 793B 793C 789C 789D 777C 777B 789B 777D 777 785C 785D 797B 785B

GAS ENGINE

G3512 G3516 G3508

TRACTOR

776D 784C 784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert