To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeCabsCab HVAC SystemsOther Cab HVAC Components268-8792: 27 Volt Blower Motor Fan
Home
CabsCab HVAC SystemsOther Cab HVAC Components268-8792: 27 Volt Blower Motor Fan
268-8792: 27 Volt Blower Motor Fan
Cat® 27 Volt, 5200 RPM, 33.99mm Inner Diameter Blower Motor Fan for air conditioner
Brand: Cat
Product Images
268-8792: 27 Volt Blower Motor Fan
Cat® 27 Volt, 5200 RPM, 33.99mm Inner Diameter Blower Motor Fan for air conditioner
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Description
Description
Description: Cat fans provide airflow in the HVAC system of Cat heavy-duty equipment. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Fan assembly consists of motor and fan wheel assembly • Motor type: Single shaft • With pigtail and 2-pin connector • Voltage: 27 V
Applications: Cat fans are designed for use in the HVAC systems of heavy-duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat fans provide airflow in the HVAC system of Cat heavy-duty equipment. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Fan assembly consists of motor and fan wheel assembly • Motor type: Single shaft • With pigtail and 2-pin connector • Voltage: 27 V
Applications: Cat fans are designed for use in the HVAC systems of heavy-duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Speed (Rpm): 5200
Outer Diameter (mm): 200
Material: Carbon Steel
Overall Length (in): 7.8
Overall Length (mm): 198
Voltage (VAC): 27
Outer Diameter (in): 7.9
Units of MeasureUSMetric
Speed (Rpm): 5200
Outer Diameter (mm): 200
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Track-Type Tractor
D8TD10T
Wheel Loader
966H962H950H972H980H
View More
Track-Type Tractor
D8TD10T
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 268-8792
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 268-8792
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 268-8792
Description: Cat fans provide airflow in the HVAC system of Cat heavy-duty equipment. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Fan assembly consists of motor and fan wheel assembly • Motor type: Single shaft • With pigtail and 2-pin connector • Voltage: 27 V
Applications: Cat fans are designed for use in the HVAC systems of heavy-duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 268-8792
Units of Measure
USMetric
Speed (Rpm): 5200
Outer Diameter (mm): 200
Material: Carbon Steel
Overall Length (in): 7.8
Overall Length (mm): 198
Voltage (VAC): 27
Outer Diameter (in): 7.9
View More
Compatible Models for part number 268-8792
TRACK-TYPE TRACTOR
D8T D10T
WHEEL LOADER
966H 962H 950H 972H 980H
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.