Caterpillar
No Suggested Results

Register

Caterpillar
Part number or name
BackHomeCabsCab InteriorCab Insulation269-1994: Insulation
BackHome
CabsCab InteriorCab Insulation
269-1994: Insulation
269-1994: Insulation
Product Images
269-1994: Insulation
269-1994: Insulation

Cat® Insulation (Rear Frame)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 269-1994
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 269-1994

Description:
Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner/Insulation provides vibration isolation, thermal insulation and sound absorption in the engine enclosure of Cat heavy equipment.

Attributes:
• Material: Fiberglass
• Molded composite sound suppression component with heat resistant facing
• Material thickness: 6 mm (0.236 in)
• Thermal and vibration resistance
• Fuel, oil and water resistant
• Designed for use in engine enclosure

Application:
Cat sound suppression components are used in heavy-duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

View More
Warning:This product can expose you to chemicals including Acrylamide, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 269-1994

Units of Measure

USMetric

Overall Width (in): 6.5

Material: Acoustical Insulation,Acrylic Adhesive

Overall Length (in): 13

Overall Width (mm): 165.1

Thickness (in): 0.24

Overall Length (mm): 330.2

Thickness (mm): 6

View More
Compatible Models for part number 269-1994

WHEEL LOADER

980H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert