To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings269-4659: 3.70mm Cross Section Diameter Rubber O Ring
BackHome
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings269-4659: 3.70mm Cross Section Diameter Rubber O Ring
269-4659: 3.70mm Cross Section Diameter Rubber O Ring
Product Images
269-4659: 3.70mm Cross Section Diameter Rubber O Ring
Cat® 95 Durometer Hardness Rubber O-Ring Seal used for Fuel Injection Pump
Brand: Cat
Check Price
Check Price
Login to view your customer price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Parts diagram for 269-4659
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 269-4659
Description: Fuel system Seals are specifically designed and manufactured to work in the fuel system. Both O-ring and rectangular cross-section designs are used.
Attributes: Cat® Fuel System Seals go through additional advanced inspections to ensure reliable performance in this critical application. They are made from materials that are matched to the fluids, temperatures and pressures found in Cat fuel systems. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, some seals are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our seal are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals.
Applications: Fuel System Seals are used in engine fuel systems.
View More
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Material Description: FKM rubber is capable of service temperatures of -40 to 150C and is resistant to air, fuel (including bio-diesel), lubricants and oils. FKM rubber should not be used in applications that require resistance to water or coolant.
Notes: Dimensions and material descriptions provided for reference only.
Polymer: FKM (Fluorocarbon)
Material Hardness: 95A
View More
Compatible Models for part number 269-4659
GEN SET ENGINE
3608 3606 C280-16 3616
MARINE ENGINE
C280-16 C280-6 C280-12 C280-8
PETROLEUM ENGINE
C280-12
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 269-4659
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 269-4659
Description: Fuel system Seals are specifically designed and manufactured to work in the fuel system. Both O-ring and rectangular cross-section designs are used.
Attributes: Cat® Fuel System Seals go through additional advanced inspections to ensure reliable performance in this critical application. They are made from materials that are matched to the fluids, temperatures and pressures found in Cat fuel systems. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, some seals are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our seal are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals.
Applications: Fuel System Seals are used in engine fuel systems.
View More
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Material Description: FKM rubber is capable of service temperatures of -40 to 150C and is resistant to air, fuel (including bio-diesel), lubricants and oils. FKM rubber should not be used in applications that require resistance to water or coolant.
Notes: Dimensions and material descriptions provided for reference only.
Polymer: FKM (Fluorocarbon)
Material Hardness: 95A
View More
Compatible Models for part number 269-4659
GEN SET ENGINE
3608 3606 C280-16 3616
MARINE ENGINE
C280-16 C280-6 C280-12 C280-8
PETROLEUM ENGINE
C280-12
View More
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.