Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins270-3221: Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
270-3221: Linkage Pin
270-3221: Linkage Pin

Linkage Pin

Brand: Cat

Product Images
270-3221: Linkage Pin
270-3221: Linkage Pin
270-3221: Linkage Pin
270-3221: Linkage Pin
270-3221: Linkage Pin

Linkage Pin

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: STEEL,Carbon Steel
Pin Type: Straight Pin
Plating: Unplated
Pin Diameter (mm): 55
Pin Diameter (in): 2.17
Length (mm): 266
Length (in): 10.47
Removal Aid / Feature: No Puller Hole
Units of MeasureUSMetric
Material: STEEL,Carbon Steel
Pin Type: Straight Pin
Plating: Unplated
View More
Compatible Models
Compatible Models
Backhoe Loader
450E450F
View More
Backhoe Loader
450E450F
Warranty Information
Return Policy
Parts diagram for 270-3221
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
270-3221270-3221
277-8766277-8766
6V-83986V-8398
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 270-3221
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 270-3221

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 270-3221

Units of Measure

USMetric
Material: STEEL,Carbon Steel
Pin Type: Straight Pin
Plating: Unplated
Pin Diameter (mm): 55
Pin Diameter (in): 2.17
Length (mm): 266
Length (in): 10.47
Removal Aid / Feature: No Puller Hole
View More
Compatible Models for part number 270-3221

BACKHOE LOADER

450E 450F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert