Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainFinal DriveFinal Drive Gears270-7672: Carrier-Planet
Home
DrivetrainFinal DriveFinal Drive Gears
270-7672: Carrier-Planet
270-7672: Carrier-Planet

Cat® Planetary Carrier

Brand: Cat

Product Images
270-7672: Carrier-Planet
270-7672: Carrier-Planet
270-7672: Carrier-Planet
270-7672: Carrier-Planet
270-7672: Carrier-Planet

Cat® Planetary Carrier

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 270-7672
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 270-7672

Units of Measure

USMetric
Material Description: Cast Iron
Outside Diameter (mm): 322
Inside Diameter (mm): 98.38
Overall Length (mm): 201.2
Outside Diameter (in): 12.677
Inside Diameter (in): 3.873
Overall Length (in): 7.821
Material: Ductile (Spheroidal) Iron
View More
Compatible Models for part number 270-7672

INTEGRATED TOOLCARRIER

IT38H

WHEEL LOADER

938H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert